Julkaise tuotteesi
STRUGAL CABINET FRONT Folding Doors (Two-Smooth-Leaf)
Strugal

STRUGAL CABINET FRONT Folding Doors (Two-Smooth-Leaf)

Cabinet fronts with sliding or hinged doors that can be adapted to your needs. Das portas às janelas, passando pelas frentes de armários, todos os elementos podem ser fabricados na mesma cor, oferecendo uma solução diferenciada e harmoniosa.
Tekniset tiedot
  • • Sliding or hinged opening options • Frames and guides, 85 mm in sliding opening and 70 mm in hinged opening. • Minimalist leaves, with visible section of only 10 mm (sliding opening) and panel, mirror or glass options. • Option of a minimalist handle integrated into hinged opening Easy to install and screwed to the sub-frame/pre-frame using special polypropylene parts. 45, 70 and 90 mm flashing, stapled to the frame to facilitate assembly and disassembly and which matches the aesthetics with the interior doors. • There is an option for ejection mechanisms for hinged opening that eliminate handles.
Tekniset tiedot
  • Yksilöity viitestrugal_cabfront_s2
  • TuoteperheSTRUGAL PUERTAS ALUMINIO + PVC
  • TuoteryhmäFRENTES DE ARMARIO
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-07-11
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaOvet - Ovet
  • IFC-luokitusOvi
  • UNSPSC-nimiDoors
  • UNSPSC-koodi301715
  • Uniclass 2015 -koodiEF_25_30
  • Uniclass 2015 -kuvausDoors and windows
  • CSI MasterFormat 2014 -koodi08 10 00
  • CSI MasterFormat 2014 -nimikeDoors and Frames
  • OmniClass-numero23-17 11 00
  • OmniClass-nimikeDoors
  • CSI UniFormat II -koodiC1020
  • CSI UniFormat II -nimikeInterior Doors

Alueellinen saatavuus

Eurooppa Afrikka