Julkaise tuotteesi
Cladding Malibú Tarimatec
Cladding Malibú Tarimatec
Cladding Malibú Tarimatec
Cladding Malibú Tarimatec
Cladding Malibú Tarimatec
Cladding Malibú Tarimatec
    TARIMATEC

    Cladding Malibú Tarimatec

    Malibu is Tarimatec’s new collection of decorative panels for  both indoor and outdoor projects. The collection has been designed to change the look of any space, from living rooms and bathrooms to patios or façades. Thanks to extensive testing and a simple installation system, the new Malibu profile is perfect for creating a ventilated façade.

    The Surco surface finish plays with the emotions, evoking  the image of traditional wooden coastal houses standing majestically on the beaches of California.

    Available in seven main colour options: ROBLE, IPE, NOGAL, POLAR, LUNA, SILVER, WENGUE.

    Tekniset tiedot
      • IMPACT RESISTANCE AND ABRASION
      • HIGH FIRE RESISTANCE
      • WILL NOT CRACK, SPLINTER OR FRAYS
      • DOES NOT REQUIRE ADDITIONAL TREATMENTS
      • UNALTERABLE AGAINST INSECTS AND BACTERIUM
      • 100% RECYCLABLE / ECO-SUSTAINABLE
      • HIGH DURABILITY
      • ANTISLIP SURFACE
      • LOW MAINTENANCE

      Made with Eco-fiber Composite, a WPC composed mainly of polyvinyl chloride, 50% rice husk and 40% limestone.

      It contains 33% recycled material such as WPC recovered from scraps and waste chips obtained in the manufacturing process, in which 60% renewable energy is used.

    Tekniset tiedot
    • Yksilöity viitemalibu-tarimatec
    • TuoteperheCladding
    • TuoteryhmäMalibú
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-07-23
    • Painoksen numero1
    • Korkeus (mm)3000
    • Leveys (mm)162
    • Syvyys (mm)15
    Liittyviä
    • Ensisijainen materiaaliPVC
    • Toissijainen materiaaliLimestone
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    • Nettopaino (kg)1.5
    Luokitus
    • BIMobject-luokkaSeinät - Verhous
    • IFC-luokitusSeinä
    • ETIM-koodiEG020350
    • ETIM-nimiBuilding - Facade cladding