Julkaise tuotteesi
Ventilated facade Montblanc Tarimatec
Ventilated facade Montblanc Tarimatec
Ventilated facade Montblanc Tarimatec
Ventilated facade Montblanc Tarimatec
Ventilated facade Montblanc Tarimatec
    TARIMATEC

    Ventilated facade Montblanc Tarimatec

    Tarimatec’s Montblanc ventilated façade system is the ideal solution for cladding unique buildings. With its carefully designed installation system and high-quality components, Tarimatec Montblanc is a ventilated façade system that meets all regulatory standards and guarantees high performance in even the toughest conditions.

    Available only in a Nature finish but in all the chromatic options featured in the Chromatic and Wood collections.

    Tekniset tiedot
      • IMPACT RESISTANCE AND ABRASION
      • HIGH FIRE RESISTANCE
      • WILL NOT CRACK, SPLINTER OR FRAYS
      • DOES NOT REQUIRE ADDITIONAL TREATMENTS
      • UNALTERABLE AGAINST INSECTS AND BACTERIUM
      • 100% RECYCLABLE / ECO-SUSTAINABLE
      • HIGH DURABILITY
      • ANTISLIP SURFACE
      • LOW MAINTENANCE

      Made with Eco-fiber Composite, a WPC composed mainly of polyvinyl chloride, 50% rice husk and 40% limestone.

      It contains 33% recycled material such as WPC recovered from scraps and waste chips obtained in the manufacturing process, in which 60% renewable energy is used.

    Tekniset tiedot
    • Yksilöity viitemontblanc-tarimatec
    • TuoteperheCladding
    • TuoteryhmäMontblanc
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-07-23
    • Painoksen numero1
    • Korkeus (mm)15
    • Leveys (mm)150
    • Syvyys (mm)3000
    Liittyviä
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaSeinät - Verhous
    • IFC-luokitusSeinä
    • ETIM-koodiEG020350
    • ETIM-nimiBuilding - Facade cladding