Julkaise tuotteesi
Topaz 70
Tarkett

Topaz 70

Topaz 70 offers a refined vinyl flooring collection of warm and natural decors in wood, concrete and ceramic designs to create a reassuring and home-like environment. Topaz 70 is a non slip flooring and provides good performance in areas where slip resistance is key. Topaz 70 enhances visual perception and well-being of aged care residents as over 50% of the range colors have a LRV (light reflectance value) between 20–40%. Topaz 70 has good acoustic properties with 14dB, and is available in 2, 3, and 4 meter formats, allowing for seamless installation to suit any space.

Tekniset tiedot
    • Made in Europe
    • Good balance of performance and value
    • LRV between 20-40% for visual comfort
    • Ideal for heavy-traffic areas
    • Cost-effective maintenance
Tekniset tiedot
  • Yksilöity viitetarkett-topaz-70
  • TuoteperheTARKETT
  • TuoteryhmäFlooring - Heterogeneous vinyl
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-07-03
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Luxemburg
Luokitus
  • BIMobject-luokkaLattiat - Vinyl
  • IFC-luokitusPäällyste
  • Uniclass 2015 -koodiSs_30_42
  • Uniclass 2015 -kuvausFloor covering and finishing systems
  • CSI MasterFormat 2014 -koodi09 65 00
  • CSI MasterFormat 2014 -nimikeResilient Flooring
  • OmniClass-numero23-15 17 00
  • OmniClass-nimikeFloor Coverings