Julkaise tuotteesi
Self-Climbing Truss
Self-Climbing Truss
Self-Climbing Truss
Self-Climbing Truss

    Self-Climbing Truss

    Designed to reduce or eliminate the need for rafter-mounted rigging equipment, this self-climbing truss is the ideal solution for raising and lowering lighting, curtains, drapes, scenery, and other equipment without requiring overhead space. It can also simplify complex lifting loads on a building and expedite installation. Lift lines connect to the overhead structure for a convenient, complete solution with no machinery mounted to the structure itself. The Thern Stage Equipment self-climbing truss is an excellent solution for front-of-house lighting where a stable and versatile lighting position is needed.

    Made to last, our components are constructed with durable, heavy-duty materials. We guarantee consistent service life for your Thern Stage Equipment self-climbing truss by offering a two-year limited warranty to make sure that you’re 100% satisfied.

      Tekniset tiedot
      • Series CT25 – Gross Load Rating: 2,500 lbs, Min. # of Drums: 4, Travel Distance: 30', Wire Rope Diameter: 3/16"

        Series CT40 – Gross Load Rating: 3,920 lbs, Min. # of Drums: 4, Travel Distance: 40', Wire Rope Diameter: 1/4"

      Tekniset tiedot
      • Yksilöity viiteself-climbing-truss
      • TuoteperheHoists
      • TuoteryhmäSelf Climbing Truss
      • TyyppiObjekti (yksittäinen objekti)
      • Julkaisupäivä2026-01-29
      • Painoksen numero1
      Liittyviä
      • Suunniteltu:Yhdysvallat
      • Valmistettu:Yhdysvallat
      Luokitus
      • BIMobject-luokkaElektroniikka - Teatteri- ja näyttämölaitteet
      • CSI MasterFormat 2014 -koodi41 22 23
      • CSI MasterFormat 2014 -nimikeHoists
      • OmniClass-numero23-23 17 27
      • OmniClass-nimikeHoists

      Alueellinen saatavuus

      Eurooppa Pohjois-Amerikka