Julkaise tuotteesi
3906C _ Cut-off cock male with rosette without nut
TIEMME

3906C _ Cut-off cock male with rosette without nut

It is suited for all domestic hydraulic systems, heating or sanitary systems, compressed air, various oils, petrol products, generally with any kind of non-corrosive fluid.

The installation direction of the valve relating to the flow of the circuit is indifferent if not otherwise specified with the indication of specific marks (usually arrows) on the body of the valve.

Cut-off cock with rosette without nut with threaded connection Male UNI ISO 228
Available with T handle.

Wide range available, for any installation and connection from G1/2" (DN15).


Products range:
Art. 3908C Bibcock for washing machine with rosette

Related products:
Art. 0600 Pe-X pipe with Aluminium coil
Art. 1652 Press fitting /Female for multi-layer pipe

Tekniset tiedot
  • Art. 3906C
    Cut-off cock with rosette with threaded connection male
    Production range from G1/2" (DN15).
    Body: brass CW617N nickel plated

    Maximum working temperature: 120°C
    Minimum working temperature: - 20°C
    Maximum working pressure: See product data sheet
    Thread: Male UNI ISO 228

Tekniset tiedot
  • Yksilöity viite3906C_cut-off-cock_Rubinetto-arresto
  • TuoteperheVALVES AND TAPS
  • TuoteryhmäBALL VALVES FOR WATER
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-11-11
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMessinki
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • IFC-luokitusVenttiili
  • ETIM-koodiEC011344
  • ETIM-nimiShut-off valve for sanitary devices
  • Uniclass 2015 -koodiPr_65_54_95_06
  • Uniclass 2015 -kuvausBall valves
  • CSI MasterFormat 2014 -koodi40 05 63.33
  • CSI MasterFormat 2014 -nimikeMetallic Ball Valves
  • OmniClass-numero23-27 31 15
  • OmniClass-nimikeBall Valves