Julkaise tuotteesi
EcoPower® Ultra High-Efficiency Urinal Flush Valve 4"x4" - 0.125 GPF (V.B. Set) (Top Spud)

EcoPower® Ultra High-Efficiency Urinal Flush Valve 4"x4" - 0.125 GPF (V.B. Set) (Top Spud)

Engineered to require no electricity or routine battery replacement, EcoPower technology is the perfect marriage of hands-free operation, low maintenance, easy installation and ecology.
Tekniset tiedot
  • Concealed Flush Valve with 3/4" angle stop and 3/4" Vacuum Breaker Set

    4" x 4" Stainless Steel cover plate with tamper proof screws

    Hydropower self-generating system

    0.125 GPF

    Adjustable tail piece connection

    Neutral rough

    Manual flush override

    Self Adjusting detection range

    6-second detection time with 3-second flush delay

    Automatic maintenance flush after 12 hours of inactivity

    For Urinal with 3/4" top spud inlet

    ADA Compliant

    residential

    #SS

    Stainless Steel

Tekniset tiedot
  • Yksilöity viiteTEU3UA12-ecopowerreg-ultra-high-efficiency-urinal-flush-valve-4x4-0125-gpf-vb-set-top-spud
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-09-09
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit

Alueellinen saatavuus

Etelä-Amerikka Pohjois-Amerikka