Julkaise tuotteesi
CREAVO D / D2 / D3 LED
CREAVO D / D2 / D3 LED
CREAVO D / D2 / D3 LED
CREAVO D / D2 / D3 LED
CREAVO D / D2 / D3 LED
CREAVO D / D2 / D3 LED
CREAVO D / D2 / D3 LED
CREAVO D / D2 / D3 LED
CREAVO D / D2 / D3 LED
CREAVO D / D2 / D3 LED

    CREAVO D / D2 / D3 LED

    CREAVO D LED SURFACE-MOUNTED CEILING LUMINAIRE

    THE FUTURE-ORIENTED LIGHT

    Creavo is the ideal solution for directional light in the office: three optics with ConVision® technology, various module sizes and four mounting methods are available. Typical for the luminaire range: light chambers as an element of design. Light management, emergency light and location-based services can also be implemented via the IoT harbour.

    Tekniset tiedot
    • TECHNICAL FEATURES

      Construction formsRectangular, square
      Mounting methodsLay-in, recessed, surface-mounted, suspended luminaire
      Glare reductionUGR<16; UGR<19
      Energy efficiencyUp to 150 lm/W
      Lumen packages1,500 - 7,800 lm
      Service lifeL90 B50 50,000 h
      Colour rendering/colour temperaturesCRI 80 / 90
      Light distributionwide beam19 / wide beam16 plus wall-washer in same design
      Electrical versionET / ETDD
      Protection rating on room side / safety classIP 40
      Sensor technologyDaylight and presence
      ControlLiveLink + beacon for Location Based Services
      Emergency light3h EB
      Luminaire colourwhite + silver / white + white / white + black
    Tekniset tiedot
    • Yksilöity viiteCREAVO_D
    • TuoteperheIndoor lighting
    • TuoteryhmäSurface-mounted luminaires
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-12-08
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliJauhepinnoitettu teräs
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaValaistus - Kattoon kiinnitettävät
    • IFC-luokitusValaisin
    • ETIM-koodiEC002892
    • ETIM-nimiCeiling-/wall luminaire

    Alueellinen saatavuus

    Aasia Eurooppa
    Arabiemiirikunnat
    Alankomaat
    Kuwait
    Belgia
    Oman
    Bosnia ja Hertsegovina
    Qatar
    Bulgaria
    Saudi-Arabia
    Espanja
    Turkki