Julkaise tuotteesi
Valerus application/web server
Vicon

Valerus application/web server

Valerus Hardware Optimized for Your Surveillance Solution

Our Valerus hardware is factory certified and pre-installed at a competitive price.  Our servers save valuable installation time and overall system cost while providing one source for technical support. They display and recording clear, high-resolution video while minimizing bandwidth and storage requirements.

Valerus is available as COTS compatible supporting industry-standard compression and transmission formats, including H.264.

Acting as the main system server, the application server is a Windows service that can run on any of the VMS computers or on a dedicated hardware. Offering a secure service to manage the VMS main database and providing tools to centrally manage the system. The application server does not have its own interface but is managed from the web client. Available preinstalled on a one rack unit or tower PC Centralized management of all system components Recommended for systems with more than 150 cameras Windows 10 operating system for enhanced security and reliability

Acting as the main system server, the application server is a Windows service that can run on any of the VMS computers or on dedicated hardware where required
Tekniset tiedot
  • Yksilöity viiteValerus_application_web_server
  • TuoteperheDigital Closed Circuit Television Recorders
  • TuoteryhmäSoftware, NVRs and DVRs
  • TyyppiDokumentaatio (ainoastaan tiedot)
  • Julkaisupäivä2017-04-06
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliMuovi
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaElektroniikka - Turvallisuus, kamerat ja lisävarusteet
  • Uniclass 2015 -koodiEF_75_40
  • Uniclass 2015 -kuvausSecurity
  • CSI MasterFormat 2014 -koodi11 97 00
  • CSI MasterFormat 2014 -nimikeSecurity Equipment
  • OmniClass-numero23-29 11 00
  • OmniClass-nimikeSecurity Detection and Monitoring