Julkaise tuotteesi
Valerus viewing station
Vicon

Valerus viewing station

Valerus Hardware Optimized for Your Surveillance Solution

Our Valerus hardware is factory certified and pre-installed at a competitive price.  Our servers save valuable installation time and overall system cost while providing one source for technical support. They display and recording clear, high-resolution video while minimizing bandwidth and storage requirements.

Valerus is available as COTS compatible supporting industry-standard compression and transmission formats, including H.264.

The viewing station is a dedicated machine factory certified with Valerus software to enable operators to easily find and view video data. It is configured without internal storage drives, but is compatible with external SAN-RAID. Available preinstalled on a one rack unit or tower PC Optimized to run Valerus thin-client interface for live and archived viewing Support for high-definition video and megapixel cameras Windows 10 operating system for enhanced security and reliability

Acting as the main system server, the application server is a Windows service that can run on any of the VMS computers or on dedicated hardware where required
Tekniset tiedot
  • Yksilöity viiteValerus_viewing_station
  • TuoteperheDigital Closed Circuit Television Recorders
  • TuoteryhmäSoftware, NVRs and DVRs
  • TyyppiDokumentaatio (ainoastaan tiedot)
  • Julkaisupäivä2017-04-06
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliMuovi
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaElektroniikka - Turvallisuus, kamerat ja lisävarusteet
  • Uniclass 2015 -koodiEF_75_40
  • Uniclass 2015 -kuvausSecurity
  • CSI MasterFormat 2014 -koodi11 97 00
  • CSI MasterFormat 2014 -nimikeSecurity Equipment
  • OmniClass-numero23-29 11 00
  • OmniClass-nimikeSecurity Detection and Monitoring