Julkaise tuotteesi
Industry Standard Single Vertical 1000 lb. Bariatric Closet Carrier - ISCA-122
Watts

Industry Standard Single Vertical 1000 lb. Bariatric Closet Carrier - ISCA-122

Watts Drainage Products ISCA-122 Industry Standard single vertical adjustable water closet carrier with epoxy coated cast iron fitting, 4 in. (102mm) no hub waste and 2 in. (51mm) no hub vent connections, epoxy coated ductile iron compression seal faceplate assembly, epoxy coated ductile iron foot supports and rod support assembly adjustable for standard and wheelchair height, ductile iron rear anchor support, adjustable ABS nipple with integral test cap and neoprene bowl gasket, stainless steel support rods and hardware, and chrome plated cap nuts. Carrier complies with requirements of ASME A112.6.1M up to a 1000 lb. (454 kg.) static load.
Tekniset tiedot
  • Keywords: cast iron, horizontal left, industrial standard, no hub waste and vent, single closet carrier, watts, drainage, drains, plumbing

    Body Material: Epoxy Coated Cast Iron
    Connection Size: 2" vent connection, 4" waste
    Connection Type: No Hub

Tekniset tiedot
  • Yksilöity viite7133
  • TuoteperheDrainage Products
  • TuoteryhmäSanitary Disposal Components
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2013-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSaniteetti - Kylpyhuonetarvikkeet
  • UNSPSC-nimiPlumbing fixtures
  • UNSPSC-koodi3018
  • Uniclass 2015 -koodiPr_20_85_09_96
  • Uniclass 2015 -kuvausWall-hung WC support brackets
  • CSI MasterFormat 2014 -koodi22 30 00
  • CSI MasterFormat 2014 -nimikePlumbing Equipment
  • OmniClass-numero23-31 00 00
  • OmniClass-nimikePlumbing Specific Products and Equipment
  • CSI UniFormat II -koodiD20
  • CSI UniFormat II -nimikePLUMBING