Julkaise tuotteesi
Commercial Control Module (CCMv3) - CLDS-CCM
Commercial Control Module (CCMv3) - CLDS-CCM
    Watts

    Commercial Control Module (CCMv3) - CLDS-CCM

    Multiple Valve/POLD Control

    Features

    • Large residential homes, commercial buildings, multi-family housing
    • Optional valve on/off and scene/mode scheduling (no internet required for local scheduler)
    • Reduce quantity of control panels needed
    • Flexible display options, even use existing devices
    • Manage multiple single or dual valves with one CCM

    Tekniset tiedot
    • Feature List

      Wired Connections Gigabit ethernet LAN interface - RJ45
      WiFi ConnectionSupports 2.4 GHz & 5 GHz
      Wall Power NEMA 5-15R 120 VAC (Non-GFI)*
      Transformer NEMA 5-15P
      IN: 120VAC
      OUT: 120VAC 3A
      LED Bi-color power status
      Cooling Fan Yes
      Communication Wireless: 433 MHz ~100’-200’ to valves and accessoriesWired: RS-485 (TIA/EIA-485) Up to 3,000’
      Cable Specification Belden 2413F (Plenum), 2412F (Riser), 2149A (Outdoor), OSP6F (Underground) or equivalent, RS-485
      Number of Valves per CCM Max Wired: 15 single or 15 dual (15 dual = 30 total valves) (up to 90 single or dual with optional add-on)**
      Max Wireless: 4 single or 2 dual
      Number of External Moisture Sensors Per CCM 2,700 (30 POLDs*** or FSC**** Zones are supported per logical unit/grouping on CCM, 90 logical units supported per CCM)
      CCM’s Per ProjectUnlimited
      Local Display Customer provided phone, tablet, or computer (Sentinel can provide a preconfigured tablet)
      Connection Types Direct interface connection over CCM Access Point (CCM AP)
      Local WiFi/Ethernet network Web app, and/or mobile app
      Operating Temp 32°F (0°C) to 140°F (60°C)
    Tekniset tiedot
    • Yksilöity viiteclds-ccm-leak-detection-control-module
    • TuoteperheLeak Defense
    • TuoteryhmäSystem Control
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-09-19
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Kanada
    • Valmistettu:Kanada
    Luokitus
    • BIMobject-luokkaElektroniikka - Controls
    • Uniclass 2015 -koodiPr_65_54
    • Uniclass 2015 -kuvausValve products
    • OmniClass-numero23-27 11 15 15
    • OmniClass-nimikeFlow Controllers