Julkaise tuotteesi
Dual Chamber Control Valve - Reduced Port - S6500, S61500
Watts

Dual Chamber Control Valve - Reduced Port - S6500, S61500

Series S6500, S61500 are reduced port, dual chamber basic valves that incorporate a one-piece disc and diaphragm assembly. This assembly is the only moving part within the valve, allowing it to open or close as commanded by the pilot control system.

Features

  • One-piece assembly opens and closes as commanded by the pilot control system
  • Simplified and efficient design is easy and economical to maintain
  • Stainless Steel construction offers superior corrosion resistance for longer life
Tekniset tiedot
  • Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

Tekniset tiedot
  • Yksilöity viiteDual-Chamber-Control-Valve-S6500-S61500
  • TuoteperhePlumbing & Flow Control Solutions
  • TuoteryhmäAutomatic Control Valves
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-10-11
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • IFC-luokitusVenttiili
  • UNSPSC-nimiValves
  • UNSPSC-koodi401416
  • Uniclass 2015 -koodiPr_65_54_40_16
  • Uniclass 2015 -kuvausControl valves
  • CSI MasterFormat 2014 -koodi23 09 13.33
  • CSI MasterFormat 2014 -nimikeControl Valves
  • OmniClass-numero23-27 31 00
  • OmniClass-nimikeValves
  • CSI UniFormat II -koodiD20
  • CSI UniFormat II -nimikePLUMBING