Julkaise tuotteesi
Hose Connection Vacuum Breaker Backflow Preventers for Wall & Yard Hydrants, Brass - NF8
Hose Connection Vacuum Breaker Backflow Preventers for Wall & Yard Hydrants, Brass - NF8
    Watts

    Hose Connection Vacuum Breaker Backflow Preventers for Wall & Yard Hydrants, Brass - NF8

    Series NF8 Hose Connection Vacuum Breakers are designed specifically for wall and yard hydrants to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of brass body construction (NF8) or chrome finish (NF8C), stainless steel working parts, a rubber diaphragm and disc, and a draining stem. The NF8 permits manual draining for freezing conditions. Maximum Pressure:125psi (8.6 bar).

    Tekniset tiedot
    • Features

      • Screw directly onto sill cock, with no plumbing changes required
      • Stainless steel working parts for longevity
      • Permits manual draining for freezing conditions
      • Durable rubber diaphragm and disc provides positive seating

      Keywords: 125wsp, 400wog, backflow, backflow preventer valve, backflow valve, bronze, checkvalve, diaphragm cover, double, doublecheck, lead free, lf, pressure valve, pressure zone valve, preventer, qt, quarterturn, quaterturn, reduced pressure valve, rpda, shut-off, strainer, thermostatic trap, thread, threaded, valve, vlv, wyestrainer, y,

    Tekniset tiedot
    • Yksilöity viiteHose-Connection-Vacuum-Breaker-Backflow-Preventers-NF8
    • TuoteperhePlumbing & Flow Control Solutions
    • TuoteryhmäBackflow Preventers > Vacuum Breakers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-09-03
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaPutkityöt - Venttiilit