Julkaise tuotteesi
Hose Connection Vacuum Breaker Backflow Preventers for Tub & Shower Hand Spray Sets, Brass - S8
Hose Connection Vacuum Breaker Backflow Preventers for Tub & Shower Hand Spray Sets, Brass - S8
    Watts

    Hose Connection Vacuum Breaker Backflow Preventers for Tub & Shower Hand Spray Sets, Brass - S8

    Series S8 Hose Connection Vacuum Breakers are designed specifically for tub and shower hand spray sets to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of brass body construction (S8) or chrome finish (S8C), stainless steel working parts, and a rubber diaphragm and disc. Maximum Pressure:125psi (8.6 bar).

    Tekniset tiedot
    • Keywords: 125wsp, 400wog, backflow, backflow preventer valve, backflow valve, bronze, checkvalve, diaphragm cover, double, doublecheck, lead free, lf, pressure valve, pressure zone valve, preventer, qt, quarterturn, quaterturn, reduced pressure valve, rpda, shut-off, strainer, thermostatic trap, thread, threaded, valve, vlv, wyestrainer, y,
    Tekniset tiedot
    • Yksilöity viiteHose-Connection-Vacuum-Breaker-Backflow-Preventers-S8
    • TuoteperhePlumbing & Flow Control Solutions
    • TuoteryhmäBackflow Preventers > Vacuum Breakers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-09-03
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaPutkityöt - Venttiilit