Julkaise tuotteesi
Lead Free* Flow Measurement and Balancing Valve for Hydronic Systems - LF iDROSET CSD
Watts

Lead Free* Flow Measurement and Balancing Valve for Hydronic Systems - LF iDROSET CSD

The LFiDROSET™ CSD calibrated flow measuring and balancing valves are designed for potable water systems. Features patented integrated flow measurement technology, large dial for direct reading of flow, hand wheel for setting flow rate without the need for tools, and positive shut-off ball valve. The LFiDROSET CSD features Lead Free* construction to comply with Lead Free* installation requirements.

Tekniset tiedot
  • Features

    • 100% factory tested and calibrated to +/- 10% accuracy (read more)
    • Gauge reads flow directly with no external instruments, no calculations, no guesswork
    • Lockable hand wheel quickly and easily sets flow with no tools
    • Balancing turn-down ratio of up to 25:1 covers broad range design flow requirements
    • Models available in 1/2 inch to 1-inch sizes
    • Models: LFCSD-050, LFCSD-075, and LFCSD-100
    Tekniset tiedot
    • Yksilöity viiteLF-iDROSET-Series-CSD-balancing-valve
    • TuoteperhePlumbing & Flow Control Solutions
    • TuoteryhmäHydronic & Steam Heating
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-08-09
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaPutkityöt - Venttiilit
    • IFC-luokitusVenttiili
    • UNSPSC-nimiValves
    • UNSPSC-koodi401416
    • OmniClass-numero23-27 31 29
    • OmniClass-nimikeMixing Valves