Julkaise tuotteesi
Pressure Reducing Control Valve - LFF115, LFF1115
Watts

Pressure Reducing Control Valve - LFF115, LFF1115

5.0 / 5 tähteä5.0(8 arvostelua)

Series LFF115, LFF1115 Pressure Reducing Control Valve is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates.

This ACV is armed with ArmorTek®, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.

Tekniset tiedot
  • Features

    • Body construction with patented 3-part ArmorTek epoxy coating for advanced corrosion resistance
    • Reduces a fluctuating higher upstream pressure to a constant lower downstream pressure
    • Body and cover are constructed of strong and durable ductile iron (ASTM A536)
    • Simplified and efficient design is easy and economical to maintain
    • Inlet and outlet ball valves include gauge port with pre-installed isolation valve for easy pressure gauge installation and maintenance


      Keywords: potable water, pressure, process, regulator, watts, watts regulator, plumbing, drainage, drains, pumps, pressure reducing control, automatic control valves, valves


    Tekniset tiedot
    • Yksilöity viitepressure-reducing-control-valve-lff115-lff1115
    • TuoteperhePlumbing & Flow Control Solutions
    • TuoteryhmäAutomatic Control Valves
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-11-08
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliDuctile Iron
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaPutkityöt - Venttiilit
    • IFC-luokitusVenttiili
    • UNSPSC-nimiControl valves
    • UNSPSC-koodi40141609
    • Uniclass 2015 -koodiPr_65_54_40_16
    • Uniclass 2015 -kuvausControl valves
    • CSI MasterFormat 2014 -koodi23 09 13.33
    • CSI MasterFormat 2014 -nimikeControl Valves
    • OmniClass-numero23-27 31 00
    • OmniClass-nimikeValves
    • CSI UniFormat II -koodiD20
    • CSI UniFormat II -nimikePLUMBING

    Alueellinen saatavuus

    Pohjois-Amerikka
    Kanada
    Yhdysvallat