Julkaise tuotteesi
Silent Check Valves - 402
Watts

Silent Check Valves - 402

3.8 / 5 tähteä3.8(8 arvostelua)

The silent check valve refers to the automatic opening and closing of the valve disc by means of the flow of the medium itself. This valve is used to prevent the medium from flowing backward, also known as reverse valve, one-way valve, counterflow valve. The valve is suitable for water supply and drainage systems and the pipeline network systems of the high-rise buildings, and is used in the pipeline of the pump outlet.

Tekniset tiedot
  • Features

    • Can be installed horizontally or vertically
    • Small head loss, low noise, compact structure, reliable seal
    • Long pilot shaft can effectively prevent the valve disc displacement; the cable that goes through can be placed at the unique flange cut-outs (DN100 and below)
    • High intensity; effectively prevents water hammerings

    Available in China ONLY


    Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

Tekniset tiedot
  • Yksilöity viiteSilent-Check-Valve-402
  • TuoteperhePlumbing & Flow Control Solutions
  • TuoteryhmäCheck Valves
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-08-24
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliDuctile Iron
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • IFC-luokitusVenttiili
  • UNSPSC-nimiWafer check valves
  • UNSPSC-koodi40141637
  • Uniclass 2015 -koodiPr_65_54_40_13
  • Uniclass 2015 -kuvausCheck valves
  • OmniClass-numero23-27 31 19
  • OmniClass-nimikeCheck Valves

Alueellinen saatavuus

Aasia