Julkaise tuotteesi
SVF Stainless Vertical Firetube (1000 MBH)
SVF Stainless Vertical Firetube (1000 MBH)
SVF Stainless Vertical Firetube (1000 MBH)
SVF Stainless Vertical Firetube (1000 MBH)

    SVF Stainless Vertical Firetube (1000 MBH)

    The SVF boiler streamlines set-up and installation, saving time, labor and money. Guarding against wear and tear with its corrosion resistant and durable materials, Weil-McLain’s new Stainless Vertical Firetube boiler delivers energy efficiency and reliability. A leading-edge addition to our commercial boiler portfolio, it meets all standard bid specs for new construction.

    Features: 

    • Solutions That Matter™: 500 & 600 MBH stainless steel fire tube boilers designed for light commercial and large heating applications.
    • Easier: Contractor-friendly design with integrated roller casters, shipping ramp, and 3-in-1 vent adapters for quick installation.
    • Better: Market-leading efficiency and wide turn-down ranges for lower energy use and operating costs.
    • Smarter: Unity™ 2.0 color touchscreen Nuro controls for enhanced diagnostics and troubleshooting.
    Tekniset tiedot
    • Yksilöity viitesvf-stainless-vertical-firetube-100-mbh
    • TuoteperheBoilers
    • TuoteryhmäCommercial boilers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-12-29
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaLVI - Boilerit
    • IFC-luokitusHöyrystin
    • CSI MasterFormat 2014 -koodi23 52 23
    • CSI MasterFormat 2014 -nimikeCast-Iron Boilers
    • OmniClass-numero23-33 11 00
    • OmniClass-nimikeCommercial Boilers

    Alueellinen saatavuus

    Pohjois-Amerikka
    Kanada
    Yhdysvallat