Julkaise tuotteesi
SVF Stainless Vertical Firetube (500–600 MBH)

SVF Stainless Vertical Firetube (500–600 MBH)

The SVF boiler streamlines set-up and installation, saving time, labor and money. Guarding against wear and tear with its corrosion resistant and durable materials, Weil-McLain’s new Stainless Vertical Firetube boiler delivers energy efficiency and reliability. A leading-edge addition to our commercial boiler portfolio, it meets all standard bid specs for new construction.

Features:

  • Solutions That Matter™: 500 & 600 MBH stainless steel fire tube boilers designed for light commercial and large heating applications.
  • Easier: Contractor-friendly design with integrated roller casters, shipping ramp, and 3-in-1 vent adapters for quick installation.
  • Better: Market-leading efficiency and wide turn-down ranges for lower energy use and operating costs.
  • Smarter: Unity™ 2.0 color touchscreen Nuro controls for enhanced diagnostics and troubleshooting.
Tekniset tiedot
  • Yksilöity viitesvf-stainless-vertical-firetube-500-600-mbh
  • TuoteperheBoilers
  • TuoteryhmäCommercial boilers
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-12-29
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Boilerit
  • IFC-luokitusHöyrystin
  • CSI MasterFormat 2014 -koodi23 52 39
  • CSI MasterFormat 2014 -nimikeFire-Tube Boilers
  • OmniClass-numero23-33 11 00
  • OmniClass-nimikeCommercial Boilers

Alueellinen saatavuus

Pohjois-Amerikka
Kanada
Yhdysvallat