Julkaise tuotteesi
Woehr Parking Platform 601
Woehr Parking Platform 601
Woehr Parking Platform 601
Woehr Parking Platform 601
Woehr Parking Platform 601
Woehr Parking Platform 601

    Woehr Parking Platform 601

    PARKING PLATFORM 601

    Thanks to its flat, accessible design and intuitive use, the new parking platform 601 offers maximum space efficiency and optimum user comfort!

    WÖHR parking platform 601 has been designed to cater to modern architecture and mobility requirements and in response to urban densification. Ease of use and unrivalled parking convenience were the top priorities during development, resulting in a parking system that combines design, efficiency and sustainability.

    The parking platform is completely flat without any trip hazards. There is no more than a 2 cm height difference between the platform and the floor, ensuring maximum safety for the user when entering and leaving their vehicle.

    Thanks to the laterally shifting parking platforms, several rows of parking spaces can be arranged behind one another, allowing the traffic area to be reduced and making optimum use of the space available. The parking platforms move on rails and can be arranged in 2-4 parking rows directly behind each other. An empty space in each row of parking platforms allows for the selected parking space to be accessed.

    Tekniset tiedot
    • Specification

      • The shifting lateral platform frees up room for twice the number of parking spaces
      • Makes optimum use of space in driving lanes, behind posts and in corners
      • Max. 2,600 kg load capacity per platform
      • Vehicle length max. 520 cm
      • Plate width: 250-280 cm
      • Up to 4 rows of parking spaces can be arranged behind one another
      • Low-wear technology, low maintenance costs
      • Quiet operation
      • Can be retrofitted with e-charging stations
      • High operational safety (TÜV tested, CE compliant)
    Tekniset tiedot
    • Yksilöity viitewoehr_parking_platform_601
    • TuoteperheWÖHR PARKPLATTE
    • TuoteryhmäWÖHR PARKPLATTE 601
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-03-12
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaTekniikka ja infrastruktuuri - Pysäköinti
    • IFC-luokitusRakennuselementti
    • Uniclass 2015 -koodiSs_40_85_72_11
    • Uniclass 2015 -kuvausCar park equipment systems
    • OmniClass-numero23-23 21 11
    • OmniClass-nimikeCar Parking Systems