Julkaise tuotteesi
Aruba - Zentia Ceiling Tiles
Aruba - Zentia Ceiling Tiles
Aruba - Zentia Ceiling Tiles
Aruba - Zentia Ceiling Tiles
Aruba - Zentia Ceiling Tiles
Aruba - Zentia Ceiling Tiles
Aruba - Zentia Ceiling Tiles
    Zentia

    Aruba - Zentia Ceiling Tiles

    Trusted by generations of architects and installers alike, Aruba is specified and purchased throughout the UK almost every single day. It can be found everywhere from hotel reception areas to classrooms, from GP surgeries to offices.

    Aruba’s finely sanded surface texture gives these ceiling tiles an attractive finish. Its enhanced acoustical performance makes it ideal for a wide range of suspended ceiling designs. Engineered for easy installation on site, Aruba can be ordered from all of Zentia’s distributors across the UK. Click here to find your nearest distribution centre.

    Stability and reliability: Aruba is compatible with Zentia’s suspended ceiling grids, combining with the different edge details to create a variety of ceiling finishes and visual effects. These rigid ceiling installations are designed to resist warping and sagging.

    Ideal for new projects and refurbs: Aruba comes with a lifetime product warranty, whether purchased alone or with a Zentia ceiling grid system. Whether you’re specifying a new interior or working on a replacement ceiling, Aruba is a safe and reliable choice for suspended ceiling installations.

    Made in the UK: Aruba suspended ceiling tiles are manufactured in the UK and are always available. Shipped directly to distributors from Zentia’s factory in Gateshead, Tyne and Wear, for shorter lead times and efficient delivery.

    Aruba with Nexus Layouts
    Elevate the aesthetic of any space with Nexus Layouts, Zentia’s innovative ceiling solution that brings style, flexibility, and ease to your ceiling design.

    Nexus unites square and rectangular ceiling tiles of two sizes in striking repeatable arrangements that bring
    order and visual rhythm to the ceiling. Whether you’re aiming for bold statements or subtle sophistication, Nexus Layouts allows
    you to creatively mix and match module sizes and layout patterns, all with minimal components. Nexus Layouts offer a range of
    predefined patterns or the ability to create custom designs with the help of our in-house team.

    Predefined Patterns

    Array, Exclaim, Berg, Pixal, Step

    Aruba Nexus Layouts are only available in Global White.

      Tekniset tiedot
      • Standard suspension systems: Gridline 15, Gridline 24

        Alternative suspension systems:  Gridline 15 Shadow

        Acoustic performance: aw 0.60 & Dnfw 34 dB

        Light Reflectance: 85%

        Humidity Resistance: 95%

        Euro Class Fire Reaction: A2-s1-d0

        French VOC performance: A

        Recycled content: 44%

        15 year product warranty / 30 year system warranty

        Edge detail options: Board, Tegular24, Tegular15 

        Module options: 600x600, 1200x600

        Thickness Options (mm): 15

      Tekniset tiedot
      • Yksilöity viiteAruba
      • TuoteperheMineral Ceiling
      • TuoteryhmäAruba
      • TyyppiObjekti (yksittäinen objekti)
      • Julkaisupäivä2020-06-01
      • Painoksen numero1
      Liittyviä
      • Ensisijainen materiaaliMineraali
      • Toissijainen materiaaliMetalli
      • Valmistettu:Yhdistynyt kuningaskunta
      Luokitus
      • BIMobject-luokkaRakentaminen - Laipio
      • IFC-luokitusLaipio
      • UNSPSC-nimiSuspended ceiling systems
      • UNSPSC-koodi30161604
      • Uniclass 2015 -koodiSs_30_25_22_90
      • Uniclass 2015 -kuvausUnit/ modular suspended ceiling systems
      • CSI MasterFormat 2014 -koodi09 50 00
      • CSI MasterFormat 2014 -nimikeCeilings
      • OmniClass-numero23-15 19 23 11
      • OmniClass-nimikeSuspended Ceilings

      Alueellinen saatavuus

      Eurooppa
      Irlanti
      Latvia
      Liettua
      Viro
      Yhdistynyt kuningaskunta
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Lataa perheet suoraan Revit-malliisi yhdellä napsautuksella

      Hanki paikka, jossa voit käyttää uusia objekteja helpommin, tallentaa Revit-perheesi ja tehdä yhteistyötä tiimisi kanssa.

      • ValintamerkkiTyöskentele suoraan BIM-objektien kanssa Revitin vieressä
      • Valintamerkki 2 Gt pilvitallennustilaa – tallenna Revit-sisältösi
      • Valintamerkki Hanki sisällysluettelon hiilijalanjälkilaskenta (A1–A3) suoraan Revitistä