Julkaise tuotteesi
Z1201-ND_-FMBO EZCarry No-Hub Floor Mount Back Outlet Carrier
Zurn

Z1201-ND_-FMBO EZCarry No-Hub Floor Mount Back Outlet Carrier

The EZCarry High Performance Water Closet Carrier System offers customers a revolutionary design that out-performs traditional water closet carriers. The EZCarry system has advanced features and benefits that allow the engineer to specify with confidence, gives the contractor a quick and easy install, and proven performance for building owners with standard or low-flow systems. Zurn offers industry-leading line carry across the largest breadth of water closet carriers on the market. The FMBO version is for use with floor mounted back outlet toilets. This model has back-to-back inlets.

Features

  • Propel waste up to three times farther, reducing the possibility of low-flow system clog for overall plumbing system protection**Install faster with labor saving features on a 30% lighter system
  • Reduce maintenance emergencies with carriers designed to optimize waste line carry
  • Maintain a sanitary environment with wall-mounted fixture
  • Test the system and cut the coupling to length from the front with Zurn's patent-pending EZ-SET™ coupling option
Tekniset tiedot
  • Yksilöity viiteZ1201-ND_-FMBO
  • TuoteperheCarriers & Fixture Supports
  • TuoteryhmäWater Closet & Toilet Carriers
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-02-03
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Vedenpoisto