Julkaise tuotteesi
Z400-LR Ligature-Resistant "Type LR" Round Retrofit Strainer Top
Zurn

Z400-LR Ligature-Resistant "Type LR" Round Retrofit Strainer Top

ZURN Z400LR “TYPE LR” round adjustable, light-duty strainer top with heel-proof, ADA, and vandal proof ligature resistant** grate.

Features:

  • Convert an existing traditional Zurn® drain into a ligature-resistant drain by simply unscrewing the existing strainer top and replacing it with our retrofit ligature-resistant strainer top
  • Features a unique tapered radial baffle engineered to resist looping
  • Streamlined strainer resists wedging and reduces the ability to conceal self-harm objects
  • Polished construction offers a cut-resistant surface; vandal-proof screws protect against drain disassembly
  • Up to 7.5 GPM to quickly evacuate water
  • Stands up to normal wear and tear of typical health care chemicals and liquids; easy to clean
  • Available in durable 304 stainless steel or nickel bronze
  • Light-duty rated for foot traffic in hospitals and mental health applications such as patient rooms, bathrooms, public restrooms, showers, kitchens and common areas
  • ADA and heel-proof compliant
Tekniset tiedot
  • Yksilöity viiteZ400-LR
  • TuoteperheFloor Drains
  • TuoteryhmäFinish Floor Drains
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-03-31
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaPutkityöt - Vedenpoisto