Julkaise tuotteesi
Z415-LRS Ligature-Resistant "Type LRS" Square Floor Drain
Zurn

Z415-LRS Ligature-Resistant "Type LRS" Square Floor Drain

ZURN Z415LRS Floor and shower drain, Dura-Coated cast iron body with bottom outlet, combination invertible membrane clamp and adjustable collar with seepage slots and “TYPE LRS” light-duty, heel-proof, ADA, vandal proof ligature resistant** strainer.

Features:

  • Features a unique tapered radial baffle engineered to resist looping
  • Streamlined strainer resists wedging and reduces the ability to conceal self-harm objects
  • Polished construction offers a cut-resistant surface; vandal-proof screws protect against drain disassembly
  • Up to 7.5 GPM to quickly evacuate water
  • Stands up to normal wear and tear of typical health care chemicals and liquids; easy to clean
  • Light-duty rated for foot traffic in hospitals and mental health applications such as patient rooms, bathrooms, public restrooms, showers, kitchens and common areas
  • Dura-coated cast iron body with combination invertible membrane clamp and adjustable collar with seepage holes; 304 stainless steel and nickel bronze top available
  • ADA and heel-proof compliance
Tekniset tiedot
  • Yksilöity viiteZ415-LRS
  • TuoteperheFloor Drains
  • TuoteryhmäFinish Floor Drains
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-03-31
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Vedenpoisto