Julkaise tuotteesi
Z1171 Low Profile Grease Interceptor
Zurn

Z1171 Low Profile Grease Interceptor

Acid Resistant Coated interior and exterior fabricated steel low type grease interceptor, PDI rated at ____ GPM and ____ Lbs. grease capacity, with internal air relief by-pass, bronze cleanout plug, removable pressure equalizing/flow diffusing inlet baffle, fixed bottom outlet baffle, and visible double wall trap seal. Gasketed non-skid secured cover, complete with center tie down assembly and Z1108 flow control fitting. Regularly furnished with 3 [76] low inlet and outlet.

Compliance:

  • City of Los Angeles Approved
  • Massachusetts MA approved

Keywords: Commercial,Grease,Interceptors,Government Buildings,High Rise Buildings,Military,Office,Healthcare,School Systems,Educational Facilities,Universities,Industrial,Food Service,MasterSpec,58907.pdf, Z1171, Z-1171, ZS1171,1171,171

Tekniset tiedot
  • Yksilöity viitezurn-z1171
  • TuoteperheGrease Oil Sediment Separation
  • TuoteryhmäGrease Interceptor
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2014-09-29
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Vedenpoisto
  • UNSPSC-nimiSludge collectors
  • UNSPSC-koodi47101536
  • Uniclass 2015 -koodiPr_65_52_25_06
  • Uniclass 2015 -kuvausBelow-ground grease traps and converters
  • CSI MasterFormat 2014 -koodi46 25 00
  • CSI MasterFormat 2014 -nimikeOil and Grease Separation and Removal Equipment
  • OmniClass-numero23-39 33 17
  • OmniClass-nimikeOil and Grease Separation and Removal Equipment
  • CSI UniFormat II -koodiD20
  • CSI UniFormat II -nimikePLUMBING