Julkaise tuotteesi
Z1400-SZ Adjustable Floor Cleanout
Zurn

Z1400-SZ Adjustable Floor Cleanout

FEATURES AND BENEFITS
* Engineered to reduce installation and rework time
* Cover adjustable after final pour
* Light duty top

Additional Models Available

ZS1400-SZ

Tekniset tiedot
  • The Z1400-SZ "Level-Trol" adjustable floor cleanout is engineered to reduce installation and rework time with the cover being adjustable after final pour. Comes standard with gas and watertight ABS tapered thread plug and square scoriated cast iron light duty secured top comes in Polished Bronze (ZB), Nickel Bronze (ZN), and Stainless Steel (ZS) top options with additional leveling adjustment to the finished floor. This cleanout is compatible with No-Hub, and Neo-Loc connection types, and is supplied with a foam thread protector to keep threads clean prior to and during final concrete pour.

Tekniset tiedot
  • Yksilöity viitezurn-z1400-sz
  • TuoteperhePipework Fittings
  • TuoteryhmäCleanouts
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-04-29
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliCast iron
  • Suunniteltu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Vedenpoisto
  • IFC-luokitusObjekti
  • UNSPSC-nimiPlumbing fixtures
  • UNSPSC-koodi3018
  • CSI MasterFormat 2014 -koodi22 05 76
  • CSI MasterFormat 2014 -nimikeFacility Drainage Piping Cleanouts
  • OmniClass-numero23-11 21 21 17
  • OmniClass-nimikeCleanouts