Julkaise tuotteesi
Z1402 Heavy-Duty Non-Adjustable Cleanout
Zurn

Z1402 Heavy-Duty Non-Adjustable Cleanout

ZURN Z1402 Tuf-Top non-adjustable floor cleanout with Dura-Coated cast iron body, with gas and watertight ABS tapered thread plug, and round scoriated cast iron heavy-duty secured cover and frame.

Features:

  • Dura-Coated cast iron body with polished bronze, nickel bronze, and stainless steel top options
  • Heavy-duty cleanout

Keywords: Commercial,Floor,Cleanouts,Drainage,Government Buildings,High Rise Buildings,Military,Office,Healthcare,School Systems,Educational Facilities,Universities,Industrial,Food Service,MasterSpec,58758, Z-1402, ZB1402, ZN1402, ZS1402,1402,402

Additional Model(s) Available

ZN1402-T

Tekniset tiedot
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Tekniset tiedot
  • Yksilöity viitezurn-z1402
  • TuoteperheCleanouts
  • TuoteryhmäCast Iron Body
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-04-29
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliCast iron
  • Suunniteltu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Vedenpoisto
  • IFC-luokitusObjekti
  • Uniclass 2015 -koodiAc_10_40_67
  • Uniclass 2015 -kuvausPlumbing
  • CSI MasterFormat 2014 -koodi22 05 76
  • CSI MasterFormat 2014 -nimikeFacility Drainage Piping Cleanouts
  • OmniClass-numero23-11 21 21 17
  • OmniClass-nimikeCleanouts

Alueellinen saatavuus

Pohjois-Amerikka