Leader in the extraction and machining of porphyry
Porphyry, or rhyolite, is an effusive magmatic rock that was formed due to a reduction in pressure and rapid cooling resulting from a leakage from the crust of the magma. It consists of a microcrystalline paste in which a series of isolated crystals, called phenocrysts, are immersed.
Its mineral composition consists of quartz, sanidine, plagioclase and biotite, pyroxene and glass paste: its characteristics make porphyry an extremely durable stone.
The best squares are paved using porphyry.
Vos données personnelles peuvent être partagées avec des fabricants tiers en fonction de votre activité sur la plateforme. Vous pouvez vous y opposer à tout moment dans les paramètres de votre profil, conformément à la législation applicable en matière de protection des données