We offer high quality services for very suitable prices in a wide range of panels including metal faced, plasterboard faced and plastics in various sizes and specifications. With our unique Fitting Device, Mitreless Frame and new Flush Lock system. FlipFix Access Panels are 5 times quicker to fit compared to a traditional panel saving you 80% on fitting costs. No screws or glue required and no need for bracing or supports just cut, fit and flip!
Our new riser doors are also a 30% saving on cost from purchasing to installation supplied with our RapdFit hinge system, working on a spring loaded pin hinge. Meaning installation of the door, once the frame has been installed, is much quicker than a door supplied with a traditional piano hinge.
We also manufacture a wide range of other products including loft access hatches, bespoke trims and tile faced panels please contact us today for more information on our product range.
Vos données personnelles peuvent être partagées avec des fabricants tiers en fonction de votre activité sur la plateforme. Vous pouvez vous y opposer à tout moment dans les paramètres de votre profil, conformément à la législation applicable en matière de protection des données