Publier vos produits
Metaltech Standard System Safety Guardrails

Metaltech Standard System Safety Guardrails

Traduit par Google,

Système polyvalent conçu pour répondre à vos besoins spécifiques

Metaltech propose deux systèmes aux multiples avantages ! Les installations standard et empilables peuvent également être combinées pour offrir la solution la mieux adaptée à vos besoins.

L'installation « Standard » offre une configuration linéaire. C'est la solution idéale pour protéger un large périmètre, de façon temporaire ou permanente.

Spécification
  • BENEFITS

    • Requires fewer bases per linear foot
    • Perfect solution for securing roof access ladders
    • Offers better load distribution
    • Adds less weight on the building structure
    • Aluminum or wood toeboard can be screwed directly behind the foot clamp


      WHEN TO USE

      • To secure a long distance
      • On a roof with a slight slope


      Steelfencing High Security Anti-cut Custom fence Custom Wire mesh Privacy screen ornamental fence industrial fence commercial fence louvers louver eco barrier gabion safari gates sliding gate cantilever gate entry gates greenscreen bridge playground fence school fence screen bracket brackets fence fencing gratings hardware panels post wire security fence anti-climb blends brackets contemporary elite fence cost effective security double wire double wire fence double wire fencing easy access effective view blocking elite double wire fence elite fence evolution double wire fence evolution fence fence fence systems fencing fencing systems flange flat horizontal elements flat vertical bars free air flow galvanized finish green project enhancer hardware harmony fence high security fence high security fencing image right through louvered bars louvered fencing mesh pattern modern fence natural lighting omega architectural omega eco omega fence omega high security omega max high security fence omega10 omega100 omega20 omega80 pass through permanently welded round cross bars posts privacy protection rectangular pattern reinforcing retrofit existing chain rigid louvered panels rigid panels round round horizontal bars round vertical bars secure double wire fence secure fence security fence security fence panels security fencing square security fence surrounds through panels unobtrusive security vandal resistant vertical gratings view blocking visual access welded wire panels gabion fencing gabion benches perforated aluminum cladding

      Spécifications techniques
      • Réference unique.metaltech-standard-system-safety-guardrails
      • Famille de produitsMetalTech
      • Groupe de produitsSafety Guardrails
      • TypeObjet (objet simple)
      • Date de publication2025-03-25
      • Numéro d'édition1
      En rapport
      • Conçu enCanada
      • Fabriqué enCanada
      Classification
      • BIMobject CatégorieConstruction - Accessoires de toiture