Publish your products
H5 partition
H5 partition
H5 partition
H5 partition
H5 partition

    H5 partition

    Maintaining of fillings with strips, 100 % of the frame assembly with spring and eccenter screw are the main characteristics of the H5 removable partition. Assemble, disassemble, replace and reassemble… The H5 partition is the relocatable solution for all your industrial fittings because it let you do many changes whenever you want without any change of the frame and without deterioration of the associated components.
    Specification
    • Std dimensions
      Thickness 60mm
      Height 6000mm*
      *upon request

      Fillings
      Single or double panels (5 to 52mm)
      Single ou double glazing (6 to 8,8mm - 44/2)

      Coatings
      Melamine faced - Laminated - Vinyl - Metal sheet

      Acoustic
      43 - 47 dB Rw
      40 - 44 dB RA

    Technical specification
    • Unique ref.H5
    • Product familyCloisons amovibles H5
    • Product groupCloison H5
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (mm)8400
    • Width (mm)6000
    • Depth (mm)60
    Related
    • Material mainAluminium
    • Material secondaryOther
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)30
    Classification
    • BIMobject CategoryWalls - Internal Walls
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_65_75
    • Uniclass 2015 DescriptionRelocatable partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    Asia Europe North America Africa South America Oceania
    India
    Austria
    Canada
    Côte d'Ivoire
    Guyana
    French Polynesia
    Israel
    Belgium
    Collectivity of Saint Martin
    Madagascar
    New Caledonia
    Qatar
    Croatia
    Guadeloupe
    Morocco
    Wallis and Futuna
    United Arab Emirates
    Cyprus
    Martinique
    Reunion
    Denmark
    Saint Pierre and Miquelon
    Senegal
    Estonia
    Saint-Barthélemy
    Finland
    United States
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit