Publish your products
H5T partition
H5T partition
H5T partition
H5T partition
H5T partition
    Archived

    H5T partition

    The H5 Transparence glass partition is an edge to edged centered single glazed or double glazing, fully height and without any intermediary post partition. Junction between glazing is done thanks to an anodized aluminium or polycarbonate I-shaped connecting strip.

    Specification
    • Std dimensions
      Thickness 60mm
      Height 3000mm*
      *upon request

      Fillings
      Single ou double glazing

      Acoustic
      34 - 44 dB Rw
      32 - 43 dB RA

    Technical specification
    • Unique ref.H5T
    • Product familyCloisons amovibles H5
    • Product groupCloison H5T
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (mm)3300
    • Width (mm)6000
    • Depth (mm)60
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)50
    Classification
    • BIMobject CategoryWalls - Internal Walls
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_65_75
    • Uniclass 2015 DescriptionRelocatable partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit