Publish your products
H7 partition
H7 partition
H7 partition
H7 partition
H7 partition
H7 partition
H7 partition
H7 partition
    Archived

    H7 partition

    Easy, versatile and aesthetic, the H7 partition with aluminium is the key solution for the fittings of your offices. Relocatable and with many kinds of implementation, fillings of H7 partition are maintained with 30 mm cover trims. This partition has the largest quantity of acoustic tests in order to answer to the largest of configurations.

    Specification
    • Std dimensions
      Thickness 75mm
      Height 3000mm*
      *upon request

      Fillings
      Double panels (12 to 13mm)
      Single ou double glazing (6 to 8,8mm - 44/2)

      Coatings
      Melamine faced - Laminated - Vinyl - Metal sheet

      Acoustic
      41 - 52 dB Rw
      37 - 48 dB RA

    Technical specification
    • Unique ref.H7
    • Product familyCloisons amovibles H7
    • Product groupCloison H7
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (mm)3000
    • Width (mm)6000
    • Depth (mm)75
    Related
    • Material mainAluminium
    • Material secondaryOther
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)30
    Classification
    • BIMobject CategoryWalls - Internal Walls
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_65_75
    • Uniclass 2015 DescriptionRelocatable partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit