Termékek közzététele
MB-79N Casement Window Corner Top-hung - Fixed
Aluprof

MB-79N Casement Window Corner Top-hung - Fixed

The MB-79N Casement is an outward-opening window system which features a thermal break and is used to create external architectural elements such as various types of windows, lobbies, shop windows and spatial structures providing excellent thermal and acoustic performance, along with first-class air- and watertightness. It meets every requirement for energy efficient and environmental protection.

    Three variants of the aluminium profiles are available, with different technical parameters suiting various different needs. The E variant is the basic version, the ST variant offers a two-component central gasket and the SI variant features additional insulating inserts between the thermal breaks. Thanks to the wide range of profiles and their rigidity, the system makes it possible to produce large-scale, heavy structures. It also features superb kinematics, meaning that very small windows can be made as and when required.

    Specifikáció
    • Why MB-79N Casement ?

      • the structural depth of the profiles is 70 mm for the frame and 79 mm for the vent. These depths create the effect of a single plane on the inside once the window is closed
      • the system makes it possible to achieve a high thermal performance through the use of EPS insulating inserts fitted in the central section of the glazing unit profile.
      • the excellent kinematics of the window ensure that operable structures with a vent size starting at 270 mm will operate correctly
      • the MB-79N Casement is compatible with other ALUPROF solutions, particularly those from the MB-79N family. This means that a great many of the parts, such as glazing beads, gaskets, hardware and most accessories, can be used interchangeably
    Műszaki specifikáció
    • Egyedi azonosítóMB-79N_Casement_window_corner_tophung-fixed
    • TermékcsaládWindows & Doors
    • TermékcsoportMB-79N Casement windows
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2024-02-07
    • Verziószám1
    • Mélység (mm)79
    Kapcsolódó adatok
    • Elsődleges anyagAlumínium
    • Másodlagos anyagÜveg
    • Tervezés helyeLengyelország
    • Gyártás helyeLengyelország
    Besorolások
    • BIMobject kategóriaAblakok - Tilt and Turn Windows
    • IFC besorolásAblak
    • UNSPSC névWindows
    • UNSPSC kód301716
    • Uniclass 2015 kódEF_25_30
    • Uniclass 2015 leírásDoors and windows
    • CSI MasterFormat 2014 kód08 50 00
    • CSI MasterFormat 2014 névWindows
    • OmniClass szám23-17 13 00
    • OmniClass névWindows
    • CSI UniFormat II kódB2020
    • CSI Uniformat II névExterior Windows