Termékek közzététele
Calpipe Security - Safety External Padlocking Removable Bollards
Atkore

Calpipe Security - Safety External Padlocking Removable Bollards

Calpipe Security Bollards external padlocking removable bollards are the best choice when a strong, yet removable perimeter defense is needed.

These versatile bollards are used in a variety of applications such as parking lots, fire lanes, access roads, and driveways, etc. The external padlock on the bollard allows easy access for service vehicles and fire and police departments into restricted areas. Deploy them as needed for public events and remove once the event is over.  Two lid options are provided to cover openings when bollards are removed: an attached lid that folds down to cover the opening or a removable lid that locks into place.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Specifikáció
  • Specifications

    • Available in 3″, 4″, 5″, 6″, 8″, 10″, 12″ diameters
    • Extra heavy wall thickness available for high-security applications
    • Extra heavy wall thickness available for high-security applications
    • Most adaptable bollard – easy to remove when not needed
Műszaki specifikáció
  • Egyedi azonosítósafety-external-padlocking-removable-bollards-calpipe-security
  • TermékcsaládCalpipe Security Bollards
  • TermékcsoportExternal Padlocking Removable Bollards
  • TípusObjektum (egy termék)
  • Megjelenés dátuma2022-04-04
  • Verziószám1
Besorolások
  • BIMobject kategóriaMérnöki munka és infrastruktúra - Útépítési felszerelések
  • ETIM-kódEC012059
  • ETIM-névBollard
  • UNSPSC névTraffic control
  • UNSPSC kód461615
  • Uniclass 2015 kódPr_20_76_08_51
  • Uniclass 2015 leírásMetal bollards
  • CSI MasterFormat 2014 kód32 39 13
  • CSI MasterFormat 2014 névManufactured Metal Bollards
  • OmniClass szám23-11 29 35
  • OmniClass névBollards

Termék elérhetősége

Európa Ázsia Észak-Amerika Afrika Dél-Amerika Óceánia