Termékek közzététele
High-Capacity KTC 2 Revolving Door
High-Capacity KTC 2 Revolving Door
High-Capacity KTC 2 Revolving Door
    dormakaba

    High-Capacity KTC 2 Revolving Door

    Product Summary

    The KTC- 2 two-wing revolving door offers plenty of scope for architectural creativity while also raising accessibility and convenience to a new level. Thanks to the variability of its design and a broad selection of surface finishes, it will turn the entrance of any building into a prestigious entry.

    Wide range of functions

    High traffic capacity, very effective during peak traffic periods, while also offering unbeatable safety. And there are major additional benefits to be had from the suitability of these doors as display and advertising spaces. The automatic sliding door mode is used in times of exceptionally high pedestrian traffic and the passage of bulky items.

    Problem-free adaptability to individual requirements

    KTC 2 revolving doors are suitable for a variety of applications. System options include an integrated night shield and the choice of either drum walls with glazing or metal paneling.

    Escape route applications (select escape route package) Ventilation / smoke extraction function

    In the event of an emergency the rotor returns to its starting position (parallel to the façade axis) with the aid of the rechargeable battery pack. As soon as the door has reached this position, the centre of the door opens automatically in order to create ventilation for smoke extraction of the building and escape route.


      Specifikáció
        • Spacious entrance – External diameter up to 5,600 mm
        • Integrated automatic ST FLEX sliding door
        • Integrated night shield for out of hours protection
        • Optional showcases provide advertising space
        • Suitable for application as escape route door
        • EN 16005 safety standard
      Műszaki specifikáció
      • Egyedi azonosítóKTC2
      • TermékcsaládEntrance
      • TermékcsoportRevolving Doors
      • TípusObjektum (egy termék)
      • Megjelenés dátuma2020-02-25
      • Verziószám2
      • Magasság (mm)3000
      • Szélesség (mm)5600
      Kapcsolódó adatok
      • Elsődleges anyagAlumínium
      • Másodlagos anyagÜveg
      • Tervezés helyeNémetország
      • Gyártás helyeKína
      Besorolások
      • BIMobject kategóriaAjtók - Forgóajtók
      • IFC besorolásAjtó

      Termék elérhetősége

      Európa Ázsia Afrika Dél-Amerika Óceánia