Termékek közzététele
DE1318 D-Neo Semi tall cabinet
DE1318 D-Neo Semi tall cabinet
DE1318 D-Neo Semi tall cabinet
DE1318 D-Neo Semi tall cabinet
DE1318 D-Neo Semi tall cabinet
    DURAVIT AG

    DE1318 D-Neo Semi tall cabinet

    • 100% quality: Carefully handcrafted and completely manufactured in Germany using the latest technology, for the highest quality standards
    • 8 mm-thick rear wall made of three-ply chipboard coated on both sides, fully glued in a groove for high stability
    • Automatic door hinge with damping ensures gentle closing
    • Comes completely assembled and adjusted
    • Four glass shelves offer enough space for placing objects
    • Hinges left
    • Insensitive to moisture: No open edges to protect against water and high humidity
    • One door that opens to the left
    • One handle
    • With continuous handle for easy opening and closing
    • With handle for easy opening and closing
    Specifikáció
    • Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, White High Gloss, Square, Number of doors: 1 (available with door left/right)– DE1318L04220000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Concrete grey Matt, Square, Number of doors: 1 (available with door right/left/both sides) – DE1318L04070000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Black oak Matt, Square, Number of doors: 1 – DE1318L04160000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, White Matt, Square, Number of doors: 1 – DE1318L04180000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Walnut dark Matt, Square, Number of doors: 1 – DE1318L04210000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Natural oak Matt, Square, Number of doors: 1 – DE1318L04300000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Oak terra Matt, Square, Number of doors: 1 – DE1318L04350000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Basalte Matt, Square, Number of doors: 1 – DE1318L04430000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Graphite Matt, Square, Number of doors: 1 – DE1318L04490000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Linen Matt, Square, Number of doors: 1 – DE1318L04750000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Walnut Matt, Square, Number of doors: 1 – DE1318L04790000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Taupe Matt, Square, Number of doors: 1 – DE1318L04910000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Concrete grey Matt, Square, Number of doors: 1 – DE1318L10070000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Black oak Matt, Square, Number of doors: 1 – DE1318L10160000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, White Matt, Square, Number of doors: 1 – DE1318L10180000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Walnut dark Matt, Square, Number of doors: 1 – DE1318L10210000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, White High Gloss, Square, Number of doors: 1 – DE1318L10220000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Natural oak Matt, Square, Number of doors: 1 – DE1318L10300000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Oak terra Matt, Square, Number of doors: 1 – DE1318L10350000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Basalte Matt, Square, Number of doors: 1 – DE1318L10430000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Graphite Matt, Square, Number of doors: 1 – DE1318L10490000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Linen Matt, Square, Number of doors: 1 – DE1318L10750000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Walnut Matt, Square, Number of doors: 1 – DE1318L10790000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Taupe Matt, Square, Number of doors: 1 – DE1318L10910000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Concrete grey Matt, Square, Number of doors: 1 – DE1318L34070000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Black oak Matt, Square, Number of doors: 1 – DE1318L34160000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, White Matt, Square, Number of doors: 1 – DE1318L34180000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Walnut dark Matt, Square, Number of doors: 1 – DE1318L34210000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, White High Gloss, Square, Number of doors: 1 – DE1318L34220000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Natural oak Matt, Square, Number of doors: 1 – DE1318L34300000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Oak terra Matt, Square, Number of doors: 1 – DE1318L34350000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Basalte Matt, Square, Number of doors: 1 – DE1318L34430000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Graphite Matt, Square, Number of doors: 1 – DE1318L34490000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Linen Matt, Square, Number of doors: 1 – DE1318L34750000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Walnut Matt, Square, Number of doors: 1 – DE1318L34790000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Taupe Matt, Square, Number of doors: 1 – DE1318L34910000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Concrete grey Matt, Square, Number of doors: 1 – DE1318L70070000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Black oak Matt, Square, Number of doors: 1 – DE1318L70160000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, White Matt, Square, Number of doors: 1 – DE1318L70180000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Walnut dark Matt, Square, Number of doors: 1 – DE1318L70210000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, White High Gloss, Square, Number of doors: 1 – DE1318L70220000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Natural oak Matt, Square, Number of doors: 1 – DE1318L70300000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Oak terra Matt, Square, Number of doors: 1 – DE1318L70350000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Basalte Matt, Square, Number of doors: 1 – DE1318L70430000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Graphite Matt, Square, Number of doors: 1 – DE1318L70490000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Linen Matt, Square, Number of doors: 1 – DE1318L70750000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Walnut Matt, Square, Number of doors: 1 – DE1318L70790000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Taupe Matt, Square, Number of doors: 1 – DE1318L70910000
      Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, White High Gloss, Square, Number of doors: 1 – DE1318R04220000
      Duravit D-Neo Tall cabinet, 400x360x1760 mm, Concrete grey Matt, Square, Number of doors: 1 – DE1328L04070000
      • Duravit D-Neo Semi-tall cabinet, 400x240x1320 mm, Wall-mounted & Wall installation, Hinge position: Left, Door material: Highly compressed three-layer chipboard
      Műszaki specifikáció
      • Egyedi azonosítód-neo-semi-tall-cabinet-de1318
      • TermékcsaládD-Neo
      • TermékcsoportSemi-tall cabinet
      • TípusObjektum (egy termék)
      • Megjelenés dátuma2021-05-05
      • Verziószám1
      • Magasság (mm)1320
      • Szélesség (mm)400
      • Mélység (mm)240
      Kapcsolódó adatok
      • Nettó tömeg (kg)18.5
      Besorolások
      • BIMobject kategóriaHigiénia - Compound Units
      • IFC besorolásFelszerelési elem
      • UNSPSC névFurniture and Furnishings
      • UNSPSC kód56
      • Uniclass 2015 kódPr_40_30_78_05
      • Uniclass 2015 leírásBathroom furniture
      • CSI MasterFormat 2014 kód12 50 00
      • CSI MasterFormat 2014 névFurniture
      • OmniClass szám23-19 31 17 11
      • OmniClass névBathroom Units
      • CSI UniFormat II kódE2010
      • CSI Uniformat II névFixed Furnishings

      Termék elérhetősége

      Európa Ázsia Észak-Amerika Afrika Dél-Amerika Óceánia
      Åland
      Afganisztán
      Anguilla
      Algéria
      Argentína
      Amerikai Szamoa
      Albania
      Azerbajdzsán
      Antigua és Barbuda
      Angola
      Bolívia
      Ausztrália
      Andorra
      Bahrein
      Aruba
      Benin
      Brazília
      Cook-szigetek
      Ausztria
      Banglades
      Bahama-szigetek
      Bissau-Guinea
      Chile
      Észak-Mariana-szigetek
      Belgium
      Bhután
      Barbados
      Botswana
      Ecuador
      Fidzsi-szigetek
      Bosznia-Hercegovina
      Brit Indiai-óceáni Terület
      Belize
      Burkina Faso
      Falkland-szigetek
      Francia Polinézia
      Bulgária
      Brunei Szultanátus
      Bermuda
      Burundi
      Francia Guyana
      Guam
      Ciprus
      Christmas Island
      Brit Virgin-szigetek
      Comore-szigetek
      Guyana
      Kelet-Timor
      Csehország
      Dél-Korea
      Caribbean Netherlands
      Csád
      Kolumbia
      Kiribati
      Dánia
      Egyesült Arab Emírségek
      Costa Rica
      Dél-afrikai Köztársaság
      Paraguay
      Marshall-szigetek
      Egyesült Királyság
      Észak-Korea
      Curaçao
      Dél-Szudán
      Peru
      Mikronéziai Szövetségi Államok
      Észak-Macedónia
      Fülöp-szigetek
      Dominikai Közösség
      Dzsibuti
      Suriname
      Nauru
      Észtország
      Grúzia
      Dominikai Köztársaság
      Egyenlítői-Guinea
      Uruguay
      Niue
      Fehéroroszország
      Hongkong
      Egyesült Államok
      Egyiptom
      Venezuela
      Norfolk-sziget
      Feröer-szigetek
      India
      El Salvador
      Elefántcsontpart
      Palau
      Finnország
      Indonézia
      Grenada
      Eritrea
      Pápua Új-Guinea
      Franciaország
      Irak
      Grönland
      Etiópia
      Pitcairn-szigetek
      Gibraltár
      Irán
      Guadeloupe
      Gabon
      Salamon-szigetek
      Görögország
      Izrael
      Guatemala
      Gambia
      Szamoa
      Guernsey
      Japán
      Haiti
      Ghána
      Tokelau
      Hollandia
      Jemen
      Honduras
      Guinea
      Tonga
      Horvátország
      Jordánia
      Jamaica
      Kamerun
      Tuvalu
      Írország
      Kambodzsa
      Kajmán-szigetek
      Kenya
      Új-Kaledónia
      Izland
      Katar
      Kanada
      Kongó
      Új-Zéland
      Jersey
      Kazahsztán
      Kuba
      Kongói Demokratikus Köztársaság
      United States Minor Outlying Islands
      Lengyelország
      Kína
      Martinique
      Közép-afrikai Köztársaság
      Vanuatu
      Lettország
      Kirgizisztán
      Mexikó
      Lesotho
      Wallis és Futuna
      Liechtenstein
      Kókusz-szigetek
      Montserrat
      Libéria
      Litvánia
      Kuvait
      Nicaragua
      Líbia
      Luxemburg
      Laosz
      Panamaváros
      Madagaszkár
      Magyarország
      Libanon
      Puerto Rico
      Malawi
      Málta
      Makaó
      Saint Kitts és Nevis
      Mali
      Man-sziget
      Malajzia
      Saint Lucia
      Marokkó
      Moldova
      Maldív-szigetek
      Saint Pierre és Miquelon
      Mauritánia
      Monaco
      Mianmar (Burma)
      Saint Vincent és a Grenadine-szigetek
      Mauritius
      Montenegró
      Mongólia
      Saint-Barthélemy
      Mayotte
      Németország
      Nepál
      Saint-Martin
      Mozambik
      Norvégia
      Omán
      Sint Maarten
      Namíbia
      Olaszország
      Örményország
      Trinidad és Tobago
      Niger
      Oroszország
      Pakisztán
      Turks- és Caicos-szigetek
      Nigéria
      Portugália
      Palesztina
      Virgin-szigetek
      Nyugat-Szahara
      Románia
      Srí Lanka
      Réunion
      San Marino
      Szaúd-Arábia
      Ruanda
      Spanyolország
      Szingapúr
      São Tomé és Príncipe
      Svájc
      Szíria
      Seychelle-szigetek
      Svalbard and Jan Mayen
      Tádzsikisztán
      Sierra Leone
      Svédország
      Tajvan
      Szenegál
      Szerbia
      Thaiföld
      Szent Ilona
      Szlovákia
      Törökország
      Szomália
      Szlovénia
      Türkmenisztán
      Szudán
      Ukrajna
      Üzbegisztán
      Szváziföld
      Vatikán
      Vietnam
      Tanzánia
      Togo
      Tunézia
      Uganda
      Zambia
      Zimbabwe
      Zöld-foki Köztársaság
      BIMobject termékkönyvtár

      Design App a Revithez

      Töltse be a családokat közvetlenül a Revit modelljébe egyetlen kattintással

      Szerezzen egy helyet, ahol könnyebben hozzáférhet az új objektumokhoz, tárolhatja a Revit családokat és együttműködhet csapatával.

      • PipaDolgozzon közvetlenül a BIM objektumokkal a Revit mellett
      • Pipa 2 GB felhőtárhely – tárolja Revit tartalmát
      • Pipa Szerezzen be megtestesült szén-dioxid LCA-t (A1-A3) közvetlenül a Revitből