Termékek közzététele
Ema sledge chair with open backrest and arms
Ema sledge chair with open backrest and arms
Ema sledge chair with open backrest and arms
Ema sledge chair with open backrest and arms
Ema sledge chair with open backrest and arms
Ema sledge chair with open backrest and arms
Ema sledge chair with open backrest and arms
    Enea

    Ema sledge chair with open backrest and arms

    Ema collection’s lightweight, strength and high stackability, together with a series of versatile and complementary accessories, make it adaptable for multi-purpose spaces, contract sector and communal areas.

    Ema chair with open backrest and arms is strong and lightweight and that allows to stack up to 45 units, which makes it perfect for all kind of spaces, in special for contract sector. The sledge steel structure and the aluminium arms can be chromed/polished or lacquered in any of our colours and the seat and backrest are available in polypropylene or upholstered. Besides, it has an upholstered seat pad available, which is very useful for multipurpose or crowded spaces, improving stacking by causing less friction than the full upholstery version. In this case, the stackability reaches up to 20 units on the trolley and 15 units on the floor.

    Specifikáció
      • Ø13×1.5 mm round cold rolled steel tube
      • Robotic MIG/MAG welding according to UNE EN 287-1:2011 standards
      • Aluminium arms
      • Stacked on transport and storage trolley: 45 in polypropylene and 20 in upholstered version
      • Stacked on floor and transport trolley: 20 in polypropylene and 15 in upholstered version
      • UNE-EN 16139-2015
    Műszaki specifikáció
    • Egyedi azonosító8100
    • TermékcsaládEma
    • TermékcsoportChair
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2018-10-01
    • Verziószám1
    • Magasság (mm)807
    • Szélesség (mm)566
    • Mélység (mm)552
    Kapcsolódó adatok
    • Elsődleges anyagAcél
    • Másodlagos anyagPolipropilén
    • Tervezés helyeSpanyolország
    • Gyártás helyeSpanyolország
    • Nettó tömeg (kg)9.6
    Besorolások
    • BIMobject kategóriaBútor - Fotelek, székek és padok
    • IFC besorolásFelszerelési elem
    • UNSPSC névFurniture and Furnishings
    • UNSPSC kód56
    • Uniclass 2015 kódPr_40_50_12
    • Uniclass 2015 leírásChairs, seats and benches
    • CSI MasterFormat 2014 kód12 50 00
    • CSI MasterFormat 2014 névFurniture
    • OmniClass szám23-21 11 00
    • OmniClass névCommercial Furniture
    • CSI UniFormat II kódE20
    • CSI Uniformat II névFURNISHINGS
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
    Hasonló termékek

    4.6/5 csillag 4.6 (49)
    4.5/5 csillag 4.5 (14)
    4.3/5 csillag 4.3 (45)
    4.7/5 csillag 4.7 (18)
    4.8/5 csillag 4.8 (16)
    4.5/5 csillag 4.5 (15)