Termékek közzététele
Fibranatur Hid.: Moisture Resistant Veneered MDF. Studio Natur Collection
Fibranatur Hid.: Moisture Resistant Veneered MDF. Studio Natur Collection
Fibranatur Hid.: Moisture Resistant Veneered MDF. Studio Natur Collection
Fibranatur Hid.: Moisture Resistant Veneered MDF. Studio Natur Collection
Fibranatur Hid.: Moisture Resistant Veneered MDF. Studio Natur Collection
Fibranatur Hid.: Moisture Resistant Veneered MDF. Studio Natur Collection
Fibranatur Hid.: Moisture Resistant Veneered MDF. Studio Natur Collection
Fibranatur Hid.: Moisture Resistant Veneered MDF. Studio Natur Collection
Fibranatur Hid.: Moisture Resistant Veneered MDF. Studio Natur Collection
Fibranatur Hid.: Moisture Resistant Veneered MDF. Studio Natur Collection
    Finsa

    Fibranatur Hid.: Moisture Resistant Veneered MDF. Studio Natur Collection

    Moisture resistant veneered medium density fibreboard, Fibranatur HID is an MDF.H, with veneered surfaces, recommended for interior use in humid conditions. The Studio Natur Collection was developed by FINSA with unique and innovative veneers to create original spaces and personalised furniture and offer you the best of wood. Divided into 4 groups: Caracter, Organic, Milano and Bohemian including 20 wood veneers such as black and albino ash, vintage grey oak, nature vintage oak, precomposed wood veneers as grigio oak or kandy ebony.

    Specifikáció
    • Moisture resistant veneered medium density fibreboard, Fibranatur HID is an MDF.H, with veneered surfaces, recommended for interior use in humid conditions. The Studio Natur Collection was developed by FINSA with unique and innovative veneers to create original spaces and personalised furniture and offer you the best of wood. Divided into 4 groups: Caracter, Organic, Milano and Bohemian including 20 wood veneers such as black and albino ash, vintage grey oak, nature vintage oak, precomposed wood veneers as grigio oak or kandy ebony.

    Műszaki specifikáció
    • Egyedi azonosítóFibranatur-hid-studio
    • TermékcsaládFinsa Design - Decorative wood-based boards
    • TermékcsoportVeneered boards
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2020-05-25
    • Verziószám1
    • Magasság (mm)2440
    • Szélesség (mm)1220
    • Mélység (mm)16
    Linkek
    Kapcsolódó adatok
    • Elsődleges anyagMDF-lap
    • Másodlagos anyagFa
    • Tervezés helyeSpanyolország
    • Gyártás helyeSpanyolország
    • Nettó tömeg (kg)33
    Besorolások
    • BIMobject kategóriaÉpítészeti alapanyagok - Faipari
    • IFC besorolásAnyag
    • UNSPSC névWood sheathing or sheets
    • UNSPSC kód30103604
    • Uniclass 2015 kódSs_25_25_75_95
    • Uniclass 2015 leírásWood veneered panel lining systems
    • CSI MasterFormat 2014 kód06 42 13
    • CSI MasterFormat 2014 névWood Board Paneling
    • OmniClass szám23-15 15 15 17
    • OmniClass névWood Based Wall Cladding Panels
    • CSI UniFormat II kódC3010
    • CSI Uniformat II névWall Finishes