Termékek közzététele
Pro Mid-larder unit o1d2bd
Finsa

Pro Mid-larder unit o1d2bd

Kitchen mid larder cabinet, tall cupboard in 580 mm depth. Available in 1300 mm or 1400 mm height and 600 mm width. Wall carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft, including two shelves. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Mid-larder unit designed to be completed with oven, one drawer and three big drawers.
Specifikáció
  • Kitchen mid larder cabinet built with FINSA PRO range carcasses, tall cupboard in 580 mm depth. Available in 1300 mm or 1400 mm height and 600 mm width. Wall carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft, including two shelves. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Mid-larder unit designed to be completed with oven, one drawer and three big drawers.
Műszaki specifikáció
  • Egyedi azonosítóFinsa-cabinets-pro-mid-larder-unit-o1d2bd
  • TermékcsaládFinsa Process - Kitchen cabinets
  • TermékcsoportPRO range
  • TípusObjektum (egy termék)
  • Megjelenés dátuma2020-01-16
  • Verziószám1
  • Szélesség (mm)600
  • Mélység (mm)580
Linkek
Kapcsolódó adatok
  • Elsődleges anyagChipboard
  • Másodlagos anyagMelamin
  • Tervezés helyeSpanyolország
  • Gyártás helyeSpanyolország
Besorolások
  • BIMobject kategóriaKonyha - Konyhabútorok
  • IFC besorolásFelszerelési elem
  • UNSPSC névCabinets
  • UNSPSC kód30161801
  • Uniclass 2015 kódEF_40_30
  • Uniclass 2015 leírásFurnishings
  • CSI MasterFormat 2014 kód12 35 30.13
  • CSI MasterFormat 2014 névKitchen Casework
  • OmniClass szám23-21 19 17 11
  • OmniClass névCasework Component Cabinets
  • CSI UniFormat II kódE2010
  • CSI Uniformat II névFixed Furnishings