Termékek közzététele
Hinged support rail, rotatable, Matt edition, 801-50B120
Hinged support rail, rotatable, Matt edition, 801-50B120
Hinged support rail, rotatable, Matt edition, 801-50B120
    HEWI

    Hinged support rail, rotatable, Matt edition, 801-50B120

    Hinged support rail, rotatable of the 801 series - Two parallel rails, arranged on top of each other, bars joined together by a connecting arch - is used for holding and supporting - with continuous, corrosion resistant steel core and wall plate made of polyamide with integrated steel core - Can be folded upwards and, folded downwards with braking mechanism, in raised position can be turned to left or right towards the wall - Mounting on the wall with wall-specific HEWI mounting material (to be ordered separately) Sealing tape for sealing the fixing points is included in the delivery - Concealed mounting - tested up to 150 kg when used with HEWI fixing material - Recommended maximum weight of the user: 150 kg - Projection 850 mm , Height 259 mm and width 78 mm , Rail 33 mm in diameter - made of matt polyamide in HEWI colours 99 (pure white), 98 (signal white), 97 (light grey), 95 (stone grey) and 92 (anthracite grey) - Toilet roll holder 801.50B011, Toilet flushing mechanism (radio) 801.50B060 and floor supports 950.50.021XA and 950.50.023XA retrofittable - is produced in accordance with CE and UKCA Regulation (EU) 2017/745 on medical devices - Fulfils the DIN 18040 requirements, ÖNORM B1600/1601 and SIA 500 - Sustainability: EPD Environmental Product Declaration
    Műszaki specifikáció
    • Egyedi azonosító801-50B120
    • TermékcsaládAccessibility
    • TermékcsoportHinged and stationary support rails
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2026-03-11
    • Verziószám1
    • Magasság (mm)259
    • Szélesség (mm)78
    • Mélység (mm)850
    Kapcsolódó adatok
    • Elsődleges anyagPoliamid
    • Másodlagos anyagAcél
    • Tervezés helyeNémetország
    • Gyártás helyeNémetország
    Besorolások
    • BIMobject kategóriaHigiénia - Fürdőszoba felszerelések
    • IFC besorolásFelszerelési elem
    • ETIM-kódEC010078
    • ETIM-névToilet support
    • Uniclass 2015 kódPr_40_20_76
    • Uniclass 2015 leírásSanitary accessories
    • CSI MasterFormat 2014 kód12 44 00
    • CSI MasterFormat 2014 névBath Furnishings
    • OmniClass szám23-25 45 11 25 15
    • OmniClass névPhysically Challenged Toilet Grab Bars

    Termék elérhetősége

    Európa Ázsia Észak-Amerika Afrika Dél-Amerika Óceánia