Termékek közzététele
Eye C with driver
Eye C with driver
Eye C with driver
Eye C with driver
Eye C with driver
Eye C with driver
Eye C with driver
    Intra lighting

    Eye C with driver

    Good looking all around

    Don't roll your eyes, roll your Eye.

    There are really a lot of spots out there, but Eye is not just »one more spot«. Come closer. All the details are carefully thought out. Its clean elegant look with the possibility of a 360-degree orientation makes it a perfect luminaire for hospitality, retail and private residences.

    The perfect solution for concrete ceilings

    The ceiling version is also available with an integrated driver, making it ideal for installations where a remote driver is not an option. You can choose from FO, DALI, or Casambi driver types.

    Design: Serge Cornelissen

    Specifikáció
    • Eye C 60 

      Beam angle:

      • Reflector: 30°, 65°
      • Lens: 24°, 34°, 53°

      Luminaire luminous flux: 806 lm - 1624 lm

      LED colour: 3000K CRI>80, 4000K CRI>80, 2700K CRI>90, 3000K CRI>90, 3500K, CRI>90, 4000K, CRI>90

      Installation: Ceiling (C)

      Power: 10W

      Eye C 80

      Beam angle:

      • Reflector: 34°, 45°
      • Lens: 22°, 26°, 46°
      • Zoom lens: 22°, 45°

      Luminaire luminous flux: 1661 lm - 3206 lm

      LED colour: 3000K CRI>80, 4000K CRI>80, 2700K CRI>90, 3000K CRI>90, 3500K, CRI>90, 4000K, CRI>90

      Installation: Ceiling (C)

      Power: 20 W

    Műszaki specifikáció
    • Egyedi azonosítóeye-c-with-driver
    • TermékcsaládSpots & Downlights
    • TermékcsoportEye
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2025-03-31
    • Verziószám1
    Kapcsolódó adatok
    • Elsődleges anyagAlumínium
    Besorolások
    • BIMobject kategóriaVilágítás - Mennyezetre szerelhető
    • IFC besorolásvilágítási alkatrész
    • ETIM-kódEG000030
    • ETIM-névAccessories for lighting
    • Uniclass 2015 kódEF_70_80
    • Uniclass 2015 leírásLighting
    • CSI MasterFormat 2014 kód26 51 00
    • CSI MasterFormat 2014 névInterior Lighting
    • OmniClass szám23-35 00 00
    • OmniClass névElectrical and Lighting Specific Products and Equipment

    Hasonló termékek