Termékek közzététele
LYNX Shower kit with bath mixer 160 c/c
LYNX Shower kit with bath mixer 160 c/c
LYNX Shower kit with bath mixer 160 c/c
LYNX Shower kit with bath mixer 160 c/c
    Mora Armatur

    LYNX Shower kit with bath mixer 160 c/c

    LYNX is the new Mora collection that unifies Mora’s highest sustainable and functional technology standards with a timeless aesthetic and premium material selection. Each piece delivers an experience without compromise in chrome and matte black for an exclusive, sleek expression.

    A design-led series unified with Mora’s signature sustainability attributes, LYNX exceeds the demands of contemporary living. LYNX’s mixers and showers for the bathroom and spas feature our world-class shower experience, with constant temperature technology and luxurious spray patterns. In the kitchen units, our leading water-saving innovation integrates with a form that explores curves and slim, flat profiles. The collection is available in sleek polished chrome or atmospheric matte black.

    The LYNX bath and shower kit effortlessly elevates your bathroom styling and bathing experience. In clean chrome and matte black, it offers heightened aesthetics and water technology at your fingertips.

    Chrome, articlenumber: 341700 RSK: 8283457

    Matte black, articlenumber: 341700.12 RSK: 8283474


    Specifikáció
    • Consist of:

      LYNX thermostatic mixer:

      • Pressure balanced thermostatic bath mixer with swivel spout.
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717

      LYNX shower set (art.no. 34100):

      • Shower hose in metal, PVC- and BPA-free
      • With adjustable wall brackets for usage of existing screw holes
      • With Easy-Clean anti-limescale system
    Műszaki specifikáció
    • Egyedi azonosító341700
    • TermékcsaládShowers
    • TermékcsoportLYNX
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2024-09-09
    • Verziószám1
    • Magasság (mm)750
    • Szélesség (mm)257
    Kapcsolódó adatok
    • Elsődleges anyagSárgaréz
    • Másodlagos anyagKróm
    • Tervezés helyeSvédország
    • Gyártás helyeSvédország
    • Nettó tömeg (kg)3.9
    Besorolások
    • BIMobject kategóriaHigiénia - Zuhanyzók
    • IFC besorolásFelszerelési elem
    • ETIM-kódEC011329
    • ETIM-névShower mixing tap
    • Uniclass 2015 kódPr_40_20_87_76
    • Uniclass 2015 leírásShower heads
    • CSI MasterFormat 2014 kód22 41 39
    • CSI MasterFormat 2014 névResidential Faucets, Supplies, and Trim
    • OmniClass szám23-31 17 19
    • OmniClass névShower Head Fixtures

    Termék elérhetősége

    Európa
    Svédország