Termékek közzététele
CADDY Adjustable Depth Box
CADDY Adjustable Depth Box
    nVent

    CADDY Adjustable Depth Box

    nVent CADDY Adjustable Depth Box with Mounting Plate is a pre-galvanized adjustable depth box for mounting fire alarm devices and strobes, designed for on-stud and between stud applications. With two screws inside the box, installers can easily adjust to different depths after installation of drywall or ceiling tiles.

    Available in three different options, designed for a wide range of applications. The TB425 is for 2.5” stud depths. The TB435 is for stud depths 3 5/8” and greater. The four-square box with ½” offset design is a ready-to-install assembly for devices and strobes that do not require a mud ring.

    The TB425S option is for stud depths 3 5/8” and greater. The four-square box with no offset design allows for a mud ring to be used for mounting smaller devices for both single- and double-layer drywall.

    Specifikáció
      • Used for mounting fire alarm devices and strobes
      • Snap-on installation to Heavy Duty Telescoping Bracket allows for easy positioning along bracket
      • Can also be mounted directly to metal studs
      • For between stud applications, use with nVent CADDY Heavy Duty Telescoping Bracket
      • For overhead applications use with Heavy Duty Telescoping Bracket and T-Grid Clip (sold separately)
      • Easily adjusts for different depth wall and ceiling applications
      • Screws inside fire alarm box allow for adjustment after drywall or ceiling tile installation, providing confidence to adapt to any situation
      • Includes multiple knockouts on each side of the box
      • Design provides built in far side support for minimum stub depths
      • Includes depth stamps marked directly on the product for easy positioning
      • Drop-wire attachment point
      • Patented
    Műszaki specifikáció
    • Egyedi azonosítónvent-caddy-adj-depth-box
    • TermékcsaládnVent CADDY
    • TermékcsoportStud Wall & Standard Prefab Assemblies
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2025-02-21
    • Verziószám1
    Besorolások
    • BIMobject kategóriaElektromos - Elosztás
    • IFC besorolásElektromos elosztás
    • CSI MasterFormat 2014 kód26 05 33.16
    • CSI MasterFormat 2014 névBoxes for Electrical Systems
    • OmniClass szám23-35 33 15
    • OmniClass névElectrical Junction Boxes