Termékek közzététele
Reynaers - Sliding System - MasterPatio
Reynaers - Sliding System - MasterPatio
Reynaers - Sliding System - MasterPatio
Reynaers - Sliding System - MasterPatio
    Reynaers

    Reynaers - Sliding System - MasterPatio

    With the introduction of MasterPatio, we continue to push our efforts to remain the system of choice for fabricators and installers. It has been developed with key design drivers such as superior thermal and water performances, clean aesthetics, sustainable efforts, and compatibility with the MasterLine 8 system.

    The Passive house level thermal performance, and best in class water performance (up to 1500Pa) are combined with beautiful lines and details. Most components and accessories are concealed or flush integrated in the profiles, the visible sightlines are kept consistent throughout sliding parts, reinforcements and other transom profiles, and the frame can be concealed.

    This system uses recycled PA6.6 insulation bars, reduces waste by needing less profiles throughout all configurations, and the optimisation of the available profile lengths results in less scrap material.

    The built-in compatibility with MasterLine 8 transforms MasterPatio from a sliding system to a floor-to-ceiling facade system, giving you complete design freedom in any circumstances, even high-rise buildings.

    Műszaki specifikáció
    • Egyedi azonosítóReynaers-MasterPatio-Sliding-System
    • TermékcsaládWindows & Doors
    • TermékcsoportSliding Elements Aluminium
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2016-07-27
    • Verziószám1
    • Mélység (mm)180
    Kapcsolódó adatok
    • Elsődleges anyagAlumínium
    • Másodlagos anyagAlumínium
    • Tervezés helyeBelgium
    • Gyártás helyeBelgium
    Besorolások
    • BIMobject kategóriaAjtók - Tolóajtók
    • IFC besorolásAjtó
    • UNSPSC névDoors and windows and glass
    • UNSPSC kód3017
    • Uniclass 2015 kódPr_30_59_24_80
    • Uniclass 2015 leírásSliding door and partition sets
    • CSI MasterFormat 2014 kód08 32 13
    • CSI MasterFormat 2014 névSliding Aluminum-Framed Glass Doors
    • OmniClass szám23-17 11 13 19
    • OmniClass névSliding Metal Doors
    • CSI UniFormat II kódB2030
    • CSI Uniformat II névExterior Doors

    Termék elérhetősége

    Európa Ázsia Óceánia Afrika Észak-Amerika Dél-Amerika