Termékek közzététele
OptiLine 50 - Direct click-in installation system with 50 mm front
OptiLine 50 - Direct click-in installation system with 50 mm front
OptiLine 50 - Direct click-in installation system with 50 mm front
OptiLine 50 - Direct click-in installation system with 50 mm front
OptiLine 50 - Direct click-in installation system with 50 mm front

    OptiLine 50 - Direct click-in installation system with 50 mm front

    OptiLine 50 - Direct click-in installation system with 50 mm front Installation system with a 50 mm front opening, including a complete range of trunking, poles, posts, floor boxes, desk units and dedicated wiring devices. Especially designed for fast installation, perfect final design result and flexibility for upgrades and modifications. Trunking of PC/ABS and PVC: 80,100,120 and 140 mm Trunking of aluminium: 80,100,120,140 mm and 140H (with hidden outlets) Poles: Pre-wired. 1 and 2-sided or with 1, 2 and 4 boxes, free-standing or tension mounted. Slim wall pole for door applications Posts: Pre-wired. 1, 2 and 4-sided with standard foot. Two-sided also for flexible floor application. Desk units: Pre-wired. Pop-up, mini pop-up and flip-up for desk integration. Turnable for on-desk application. Basic desk units for flush or surface
    Műszaki specifikáció
    • Egyedi azonosítóoptiline_50_trunking
    • TermékcsaládOptiLine 50
    • TermékcsoportInstallation trunking
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2015-07-16
    • Verziószám1
    Kapcsolódó adatok
    • Elsődleges anyagPoliamid
    • Másodlagos anyagPoliamid
    • Tervezés helyeFranciaország
    • Gyártás helyeFranciaország
    Besorolások
    • BIMobject kategóriaElektromos - Elektromos szerelvények
    • UNSPSC névElectrical cable and accessories
    • UNSPSC kód261216