Termékek közzététele
versatile moving walk: orinoco [horizontal, EN, European standard]
versatile moving walk: orinoco [horizontal, EN, European standard]
versatile moving walk: orinoco [horizontal, EN, European standard]
versatile moving walk: orinoco [horizontal, EN, European standard]
versatile moving walk: orinoco [horizontal, EN, European standard]
versatile moving walk: orinoco [horizontal, EN, European standard]

    versatile moving walk: orinoco [horizontal, EN, European standard]

    The versatile moving walk for longer distances

    Count on this moving walk to take you to places. orinoco harmoniously blends into your building's architecture. Perfect for airports, exhibition halls, Metro hubs, indoors or out, wherever visions become reality. orinoco offers you the maximum in safety and technology for optimum ride comfort. Long or short distances. And you have plenty of choices – from stainless steel fairing to skirt band lighting. The orinoco moving walk complements your building while maintaining its individual character.

    Advantages at a glance:
    [LIST]
    Maximum availability thanks to superior product quality and extensive experience
    Up to 1.600mm of usable width.
    Energy-saving technology cuts operating costs
    Smooth running and quiet, with an efficient drive
    Increased safety thanks to patented handrail inlet
    Space requirements balanced with transport capacity
    Long service life and low TCO
    Numerous individual design options
    [/LIST]

    Specifikáció
    • BASIC PRODUCT SPECS
      Pallet width: 800mm | 1.000mm | 1.200mm | 1,400mm 1,600mm
      Inclination: 0° (slight inclinations also available under request)
      Max. Lenght: 200m with project specific solutions over 100m.

      BASIC DESIGN OPTIONS
      Balustrades: Metal | Robust (Glass)
      Handrail Colours: Black| Dark grey | Grey | Blue | Red | Brown | Beige | Green | Other colours on request.
      BIM Lighting Options: Comb plate | Under handrail | Skirt band
      ADD Lighting Options:Multiple traffics light designs
      Claddings: Standard options stainless steel: AISI 443/1.4521| AISI 441/1.4509 |AISI 304/1.4301|AISI 316/1.4404 . Powder Coated: RAL Range. Prime painted: RAL range | Customer specific solutions are available

      ENERGY SAVING OPTIONS
      Star Delta | Smart Frequency Converter | Stop&Go

    Műszaki specifikáció
    • Egyedi azonosítóorinoco_horizontal_EN
    • TermékcsaládMoving Walkways
    • Termékcsoportorinoco horizontal moving walk
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2017-08-24
    • Verziószám1
    Kapcsolódó adatok
    • Elsődleges anyagAcél
    • Másodlagos anyagÜveg
    • Tervezés helyeNémetország
    • Gyártás helyeNémetország
    Besorolások
    • BIMobject kategóriaÉpítkezés - Mozgólépcsők
    • IFC besorolásElemszállítás
    • Uniclass 2015 kódSs_80_20_62_28
    • Uniclass 2015 leírásEscalator systems
    • CSI MasterFormat 2014 kód14 32 00
    • CSI MasterFormat 2014 névMoving Walks
    • OmniClass szám23-23 15 11
    • OmniClass névMoving Walks
    • CSI UniFormat II kódD1020
    • CSI Uniformat II névEscalators & Moving Walks