Termékek közzététele
DesignLine - wood-alu window & tilt & turn, 1 sash beside fixed light
DesignLine - wood-alu window & tilt & turn, 1 sash beside fixed light
DesignLine - wood-alu window & tilt & turn, 1 sash beside fixed light
DesignLine - wood-alu window & tilt & turn, 1 sash beside fixed light
DesignLine - wood-alu window & tilt & turn, 1 sash beside fixed light
DesignLine - wood-alu window & tilt & turn, 1 sash beside fixed light
DesignLine - wood-alu window & tilt & turn, 1 sash beside fixed light
DesignLine - wood-alu window & tilt & turn, 1 sash beside fixed light
    Unilux GmbH

    DesignLine - wood-alu window & tilt & turn, 1 sash beside fixed light

    An elegant way to reduce heating costs. The DesignLine wood-aluminum window range seamlessly blends sophisticated design with cutting-edge energy efficiency. Ideal for high-end residential properties and complexes, it offers top-tier aesthetics without compromising performance. For budget-conscious homeowners seeking to conserve heat. The DesignLine 0.8, featuring triple glazing and argon gas filling, provides outstanding value by delivering superior thermal insulation compared to standard double-pane windows. Exceptional thermal insulation. With a 46% improvement over typical windows, the DesignLine 0.7 achieves this through a combination of advanced insulating core technology, gas-filled triple glazing, insulated spacers, an invisible dual coating, and a total glass thickness of 48mm.

    Specifikáció
    • DesignLine 0.8

      Building depth: 78 mm

      Glass thickness: up to 52 mm

      Uw: up to 0,77 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class RC2

      Sound insulation: Up to 47 dB


      DesignLine 0.7

      Building depth: 78 mm

      Glass thickness: up to 52 mm

      Uw: up to 0,71 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class Safe+++

      Sound insulation: Up to 47 dB

    Műszaki specifikáció
    • Egyedi azonosítóunilux-designline-wood-alu-window-and-balcony-door-tilt-and-turn-1-leaf-with-1-fixed-glazing-horizontal
    • TermékcsaládWood-ALU UNILUX
    • TermékcsoportDesignLine
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2026-01-13
    • Verziószám1
    Kapcsolódó adatok
    • Elsődleges anyagFa
    • Másodlagos anyagAlumínium
    • Tervezés helyeNémetország
    • Gyártás helyeNémetország
    Besorolások
    • BIMobject kategóriaAblakok - Tilt and Turn Windows
    • IFC besorolásAblak
    • CSI MasterFormat 2014 kód08 50 00
    • CSI MasterFormat 2014 névWindows

    Termék elérhetősége

    Ázsia Európa Óceánia Észak-Amerika Afrika