Pubblica i tuoi prodotti
CMAR8-W 8" Two-Way Built-in Marine Speaker 8 ohms/100W
Biamp

CMAR8-W 8" Two-Way Built-in Marine Speaker 8 ohms/100W

The CMAR8-W is a chlorine and saltwater proof two-way 8' loudspeaker. This marine speaker has been designed specially to offer superb sound and efficiency even in the most difficult, humid and hot conditions.

The fully plastic housing and stainless-steel grill of the CMAR8-W loudspeaker are an absolute guarantee against rust and allow use in temperatures up to 95°C. Great for use in yachts, cruise ships, or saunas.

We have combined the best quality components with rigorous engineering specifications which results in a speaker that offers both durability and a great sound.

The CMAR Marine Series is available in 5.25' (CMAR5-W), 6.5' (CMAR6-W) and 8' (CMAR8-W), so that there is always a speaker that exactly fits your needs!

Voce di capitolato
  • Keywords: cmar8-w, cmar8, 8', 6 inch, two-way, two way, 2 way, 2-way, marine, speaker, loudspeaker, loud speaker, chlorine, salt water, yachts, cruise ships, sauna, humid, hot condition, music, announcement, ip65, boat, ship,

Specifiche tecniche
  • Rif. Unicocmar8-w_commercial-loudspeakers-ceiling
  • Famiglia di prodottoCommercial Loudspeakers
  • Gruppo di famigliaCommercial Loudspeakers Ceiling
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2023-05-01
  • Numero di versione1
Relativo a
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectElementi elettronici - Elettronica Audio
  • Clasificazione IFCOggetto
  • Codice ETIMEC000682
  • Nome ETIMLoudspeaker set
  • Nome UNSPSCAudio and visual presentation and composing equipment
  • Codice UNSPSC4511
  • Codice Uniclass 2015Pr_70_75_36_50
  • Descrizione Uniclass 2015Loudspeakers
  • Codice CSI MasterFormat 201411 52 00
  • Titolo CSI MasterFormat 2014Audio-Visual Equipment
  • Numero OmniClass23-37 15 29 11 13
  • Titolo OmniClassLoudspeakers